Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications | #33-14720-002-5-E


LOADING IMAGES
33-14720-002-5-E

Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications | #33-14720-002-5-E

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost.


Technical Specifications

  • Micron Rating (µm): 0.2
  • End Cap Configuration: 226 O-ring/Fin
  • Seal Material: FEP Encapsulated Viton
  • Options: UPW Flush & dry
  • Length (inch): 20
  • Brand: Parker
  • End Cap Material: Fluoropolymer
  • Core Type: Fluoropolymer
  • Hose Reinforcement Material & Structure: Fluoropolymer
  • Flow Rate: 3.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
Safety Warning

Item Information

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean and industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost. The all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 150°C. It is available either ozone DI flushed and dried or wet-packed for quick installation.

Features/Benefits
• Economical
• Wet-pack option for quick installation
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality                                           
• Fits standard filter housings and available in a variety of ratings, lengths, and end fittings for maximum versatility
Applications
• Wet etch and Clean Filtration For
– Hydrofluoric Acid
– Hydrochloric Acid
– SC1, SC2
• Other High Temperature or Ozonated Process Filtration
• Filtration for High-purity Chemical and Solvent Manufacturing
• Filtration for High-purity Chemical Distribution

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
679945