Direct Operated Pressure Relief Valve - Series EVSA | #EVSA064A061


LOADING IMAGES
EVSA064A061 EVSA064A061 EVSA064A061
Click to View CAD Model

Direct Operated Pressure Relief Valve - Series EVSA | #EVSA064A061

The flow compensated direct operated pressure relief valve series EVSA is a reliable seated type valve for screw-in mounting. It is predestined for pressure relieving of entire hydraulic systems.


Technical Specifications

  • Port Connection: NG06
  • Pressure Control Range: 64 bar
  • Locking Mechanism: Without
  • Product Series: Pressure valve
  • Mounting Type: Screw-in cartridge
  • Operation Type: Direct
  • Actuation Type: Manually
  • Body Material: Steel
  • Connection Type: M28 x 1.5
  • Maximum Operating Pressure: Port T depressurized, Port P 315 bar
  • Pressure Control Range: 64 bar
  • Maximum Flow Rate: 40 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Seal Material: FPM
  • Weight: 0.3 kg
  • Mounting Position: Unrestricted

Item Information

Parker's direct operated pressure relief valve series EVSA is a flow compensated seated type valve for screw-in mounting and particularly suitable for the pressure relieving of hydraulic systems. Even at high flow rates the preset pressure remains virtually constant. It is available in two sizes (NG06 and NG10) and three pressure stages.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Robust valve design - minimized failure
• Almost constant pressure level even at high flow rates - improved process and product accuracy
• Short delivery time for most versions - no warehousing necessary
• 3 pressure stages - makes selection and adaption easy
• 2 adjustment modes:
    - screw with hexagon socket
    - cylinder lock

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
When the pressure in port P exceeds the setting pressure the cone opens to port T and thus limits the pressure in port P to the adjusted level. The integrated damping spool prevents pressure fluctuations in the transition region. The pressure is set by the adjusting screw, which is locked by the clamping screw. The setting can optionally be secured by a cylinder lock.

Please note:
The spring must be unloaded when the EVSA is screwed out of the manifold.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN CHILE

AV PANAMERICANA NORTE 6199

OFICINA 1102

CONCHALI

SANTIAGO

CHILE

Phone

+562 2303 9640

Fax

+562 2303 9640

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A49072
687478