Prep-Air II FRL Regulators (Standard/Pilot/Proportional) | #06R213AC


LOADING IMAGES
06R213AC 06R213AC 06R213AC
Click to View CAD Model

Prep-Air II FRL Regulators (Standard/Pilot/Proportional) | #06R213AC

Prep-Air II Regulators are available in standard or pilot operated versions. These regulators provide quick and accurate pressure regulation for a majority of industrial applications.


Technical Specifications

  • Outlet Pressure Rating: 2-125 PSI
  • Product Type: Standard
  • Operation Type: Standard
  • Port Size: 3/8"
  • Pressure Regulator Type: Relieving
  • Pressure Gauge Type: None
  • Port Size: 3/8 inch
  • Outlet Pressure Rating: 2 to 125 psi
  • Pressure Gauge Type: None
  • Pressure Regulator Type: Relieving
  • Operation Type: Standard
  • Product Type: Standard

Item Information

Prep-Air II Regulators provide a convenient and low-cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself. The Prep-Air II Regulators can be mounted with other products in the same series.

Prep-Air II Regulators are available in economy (05R), compact (06R) or standard (07R) versions.

Prep-Air II Pilot Operated Regulators are available in compact (11R) or standard (12R) version. This pilot operated regulators can be mounted out of reach and installed in a convenient location on your machine for easy access.

Markets:
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Food and Beverage
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Misc. Processing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel

Features/Benefits:
• Robust and durably engineered for most rugged and demanding applications
• High Flow Performance
• Easily configured for your application
• Quick Response
• Accurate pressure regulation

Standard Regulators
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Rolling diaphragm for extended life
• Two high flow 1/4" gauge ports can be used as additional outlets
• Removable non-rising knob for panel mounting and tamper resistance

Pilot Operated Regulators
• Balanced poppet provides quick response and accurate pressure regulation
• Pilot controlled regulators can be mounted “out of reach” with pilot regulator installed in a convenient location
• Solid control piston for extended life
• Two full flow 1/4" gauge ports can be used as additional outlets


Applications:
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines and tools pneumatic driven

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687577