PT23637-MPG - Baldwin - Hydraulic Filter Elements - Parker

Baldwin - Hydraulic Filter Elements | #PT23637-MPG

PT23637-MPG

Baldwin - Hydraulic Filter Elements | #PT23637-MPG

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Maximum Performance Glass Hydraulic Element with Bail Handle
  • Contains: By-Pass Valve
  • Outside Diameter: 3 17/32 (89.9)
  • Inside Diameter: 1 27/32 (47.0) One End
  • Length: 10 1/2 (267.0)
  • O-ring: [1] Attached
  • Application: Bobcat Loaders
  • Compatible Competitor Part Number: Bobcat 7012314; Wix WL10395
  • Brand: Baldwin

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
082700