Series 11/25/26 - Miniature Solenoid Valve | #991-003014-393


LOADING IMAGES
991-003014-393
Click to View CAD Model

Series 11/25/26 - Miniature Solenoid Valve | #991-003014-393

Parker’s 11/25/26 miniature solenoid valves are designed for medical, analytical, and clinical devices that require reliable consistent performance with low outgassing.


Technical Specifications

  • Pneumatic Body Connection: 1/8" Barbs
  • Voltage (VDC): 12
  • Pneumatic Connection Stem: 1/8" Barbs
  • Body/Elastomer Materials: Brass/FKM
  • Valve Configuration Type: 3-Way Normally Closed/Distributor
  • Application Pressure Requirement: 0-70 psi / .050 orifice
  • Electrical Connection: 18" Wire Leads
  • Body Material: Brass 360 HO2, 430 FR SS, 300 Series SS

Item Information

Parker’s 11/25/26 miniature pneumatic solenoid valves are a robust and proven product with a reputation for reliable and consistent performance. These miniature solenoid valves are the preferred choice of major OEM's in the medical and analytical market. The Series 11 bodies are featured in brass or stainless steel. The Series 25 and 26 bodies are made from nickel-plated brass. The Series 11/25/26 have many customizable features in multiple pneumatic and electrical interface options. These valves are the ideal solution for medical applications requiring low out-gassing and a critical leak seal.

Markets
• Respiratory
• Patient Therapy
• Patient Monitoring
• Anesthesia

Features/Benefits
• Proven performance tested to 260 million life cycles
• Wide range of available electrical connections to simplify valve integration and control
• Manifold mount or barbed tube pneumatic configurations available for added system design flexibility
• Available Analytical and Oxygen Service Clean to minimize contamination
• RoHS compliant

Typical Applications
• Oxygen Conservers
• Oxygen Concentrators
• Compression Therapy
• Gas Chromatography
• Insufflators
• Medical & Analytical Gas Control

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687821