D91FCE02HC1NB00 - Pilot Operated Proportional Directional Control Valve - Series D31FC / D41FC / D91FC / D111FC | Czech Republic

Pilot Operated Proportional Directional Control Valve - Series D31FC / D41FC / D91FC / D111FC | #D91FCE02HC1NB00

Click to View CAD Model

Pilot Operated Proportional Directional Control Valve - Series D31FC / D41FC / D91FC / D111FC | #D91FCE02HC1NB00

With a high-definition position feedback system and an excellent price-performance ratio, Parker's pilot operated proportional directional control valves series D*1FC offer numerous competitive advantages for users - optionally with EtherCAT® interface.


Technical Specifications

  • Port Connection: NG25 / CETOP 08
  • Spool Code: E02
  • Flow Rate: 450 L/Min
  • Pilot Inlet / Drain Locations: Internal/external
  • Seal Material: NBR
  • Signal Input: 0-±10 V
  • Flow Direction: 0-10 V = P-B
  • Connection Type: 6 + PE
  • Valve Option: Standard
  • Mounting Type: Subplate Mounting
  • Operation Type: Pilot
  • Actuation Type: Proportional Solenoid
  • Function: 3-way
  • Weight: 21 kg
  • Maximum Flow Rate: n/a
  • Product Series: Proportional DC Valve
  • Maximum Operating Pressure: 350 bar
  • For Fluid Type: Hydraulic Oil according to DIN 51524 ... 535, Water Glycol
  • Seal Material: NBR
  • Body Material: Cast Iron
  • Minimum Ambient Temperature: -20 °C
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Electronics Type: Onboard
  • Flow Rate: 450.0 L/min
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Vibration Resistance: 10 Sinus 5...2000 Hz acc. IEC 68-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 68-2-36 15 Shock acc. IEC 68-2-27 g
  • Mounting Position: Unrestricted
  • Variation of Opening Point: set to 10 % command signal
  • Response Time: 6.7 ms
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 18...30, electric shut-off at < 17, ripple < 5 % eff., surge free V
  • Maximum Pilot Pressure: 350 bar
  • Minimum Pilot Pressure: 20 bar
  • Pressure Differential: 5 bar
Safety Warning

Item Information

The pilot operated proportional directional control valves series D*1FC is characterized by a high-precision position feedback system for improved process accuracy and and simple parametrization .

The D*1FC series is equipped with a modern, high-definition position feedback system. The parameters of the valve electronics can be accessed where required via the free, user-friendly ProPxD software. The integrated diagnostics function also makes optimal configuration easier.

D*1FC with EtherCAT
These valves are actuated and monitored by the EtherCAT® interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including  E2analogue  command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Markets:
• Industrial
• Power generation
• Machine tools
• Rubber & tire processing

Features/Benefits:
• High-quality mechanical design - pilot valve is based on the tried and tested D1FB control valve with spool/sleeve design and guarantees pilot control with high precision
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• High dynamics - suitable for demanding open loop applications
• High flow capacity - optimum efficiency in relation to valve size
• Parametrizable via Parker ProPxD soft - quick and easy adjustment of parameters
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary
• Centre position monitoring optional
• A-regeneration optional - for new energy saving circuits with differential cylinders
• Switchable hybrid version optional - can switch between regenerative mode and standard mode at any time
• Version with EtherCAT® interface, 2x M12x1 connector 4-Pin (EtherCAT® In and EtherCAT® Out)

Applications:
• General presses
• Tire presses
• Machine tool
• Injection molding

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Sales CEE s.r.o.

Sales Company

Prosecká 851/64

Praha 9

Czech Republic

190 00

Phone

+420 284 083 111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687779
687478