2-Way Slip-In Cartridge Valve - Series CE, CP | #CE032S08S00N


LOADING IMAGES
CE032S08S00N
Click to View CAD Model

2-Way Slip-In Cartridge Valve - Series CE, CP | #CE032S08S00N

2-way slip-in cartridge valves series CE and CP are hydraulically controlled seat valves which are universally applicable. The complete modular system covers all sizes.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG32
  • Function: Directional function
  • Poppet Design: Closed, with poppet sealing
  • Poppet Area Ratio: Poppet area ratio AA 60 % from AC / poppet area ratio AB 40 % from AC
  • Cracking Pressure: 1.6 BAR
  • Orifice Type: Plug
  • Poppet Style: Poppet area ratio with dampening
  • Seal Material: NBR
  • Mounting Type: Slip-in Cartridge
  • Actuation Type: Hydraulic Pressure
  • Product Series: Seat Valve
  • Weight: 1.1 kg
  • Maximum Flow Rate: 800 L/min
  • Maximum Operating Pressure: 420 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Configuration: With Orifice
  • Flow Rate: n/a
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: Pressure Function
  • Operation Type: n/a
  • Maximum Pressure Setting: n/a
  • Body Material: Steel
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Media: Hydraulic Oil
  • Maximum Kinematic Viscosity: 400
  • Minimum Kinematic Viscosity: 20
  • Maximum Fluid Temperature: 70
  • Minimum Fluid Temperature: -25
Safety Warning

Item Information

Parker 2-way slip-in cartridge valves series CE and CP are hydraulically controlled, universally applicable seat valves that are designed for compact block installation. The complete modular system covers all sizes. Slip-in cartridge, cover and pilot system are valve elements that permit single and combined functions.

Series CE offers poppet and sleeve combinations for directional functions. Series CP offers a cartridge for pressure functions and has to be combined with corresponding covers.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Installation cavity and mounting pattern according to ISO 7368 - proven design
• Complete modular system - allows for tailor-made customizations
• Wide range of variation - therefore universally applicable:
- 5 poppet shapes
- 5 poppet springs
- Optional seal between ports B and C
- Cover with adjustable stroke limitation
- Cover with mounting pattern for pilot valve assembly
- Combinations for complex functions
• Shortest delivery times - no warehousing necessary

Applications:
• General presses
• Die Cast
• Injection Molding

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687554
687478