2-Way Slip-In Cartridge Valve - Series TDW | #TDW032EW89C2N02129999


LOADING IMAGES
TDW032EW89C2N02129999
Click to View CAD Model

2-Way Slip-In Cartridge Valve - Series TDW | #TDW032EW89C2N02129999

The series of active pilot operated 2/2 way throttle valves TDW enables fast and safe switching operations. The valves in cartridge design are supplied as one unit to ensure easy installation.


Technical Specifications

  • Marking: Standard
  • Material - Seals: NBR
  • Port Connection: NG32
  • Poppet Design: Sinus poppet with overlap
  • Position Control Type: W/o position control
  • Pilot Stage: With cover plate, X = closing, Y = opening
  • Solenoid Option: N/A
  • Orifice 1 Size: 1.2 mm
  • Orifice 2 Size: Open
  • Orifice 3 Size: Open
  • Product Series: Throttle valve
  • Operation Type: Pilot
  • Actuation Type: Solenoid
  • Mounting Type: Slip-in cartridge
  • Mounting Position: Unrestricted
  • Function: 2-way
  • Configuration: N/A
  • Pilot Inlet / Drain Locations: External/external
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 850 L/min
  • Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Maximum Ambient Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Minimum Ambient Temperature: -20 °C
  • Input Voltage: N/A
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Weight: 10 kg
  • Body Material: Steel
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Ingress Protection Rating: IP65 in accordance with EN 60529
Safety Warning

Item Information

Parker's active pilot operated 2/2 way throttle valves TDW enables to open and close the main poppet solely by pilot pressure, independent of pressure build-up in the main ports A and B. Thus they provide safe switching resulting in reliable operation.

The main poppet is designed hollow and mostly pressure balanced. The operation is accomplished via minimal control surfaces resulting in low pilot oil demand and fast switching operations.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Active pilot operated 2/2 way cartridge valve - ensures safe switching
• Various sizes, NG25 - NG125 - allows extremely variable use
• Cavity and mounting pattern according to ISO 7368 (except for size NG125) - for quick and easy integration
• Lower recess in the standardized mounting cavity is no longer required - minimizes pressure losses
• Flow-optimized sleeve - improved energy efficiency
• Fast switching operations - optimized process speed
• Supplied as one unit - facilitates mounting and dismounting
• Short delivery time for most sizes - no warehousing necessary
• Position monitoring and stroke limiter optional

Applications:
• Suitable for general hydraulic applications
• General presses
• Injection molding
• Die cast

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687478