Conductive Elastomer Sheet Stock Gaskets | #40-30-1020-1298


LOADING IMAGES
40-30-1020-1298

Conductive Elastomer Sheet Stock Gaskets | #40-30-1020-1298

Parker Chomerics CHO-SEAL 1298 is a silver-aluminum filled elastomer EMI shielding gasket in a fluorosilicone binder which offers good shielding and very good corrosion performance.


Technical Specifications

  • Specifications Met: MIL-DTL-83528 Type D
  • For Fluid Type: Fuels
  • Electrical Requirements: Electromagnetic Pulse (EMP)
  • Operating Environment: Portable - Exposed
  • Adhesive Type: No Adhesive
  • Noise Shielding Level: 90 to 99 dB
  • Elastomer: Fluorosilicone
  • Filler Material: Silver-Aluminium
  • Material Type: CHO-SEAL 1298
  • Material Thickness (inch): 0.062
  • Width (inch): 20
  • Length (inch): 10
  • Durometer: 70 Shore A
  • Specific Gravity: 2
  • Tensile Strength: 180 psi, 1.24 MPa
  • Maximum Operating Temperature: 160 °C
  • Thermal Conductivity: 1.2
  • Noise Shielding Level: 95 dB @ 2 GHz
  • Shelf Life: 12 Months with PSA, Indefinite without PSA
Safety Warning

Item Information

Parker Chomerics CHO-SEAL® electrically conductive elastomer EMI shielding gaskets are available in sheet form, allowing for both design and manufacturing flexibility. Sheet materials can be die or water jet cut to make precision parts in large quantities.


Standard Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6371 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6330 (nickel-graphite filled silicone)
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1310 (silver-glass filled silicone) UL 94 V-0
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1270 (silver-copper filled silicone)
•CHO-SEAL 1224 (silver filled silicone)
•CHO-SEAL 1221 (silver filled fluorosilicone)
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 1239 (silver-copper filled silicone/Cu mesh)
•CHO-SEAL 1212 (silver-copper filled silicone)
•CHO-SEAL 6435 (silver-nickel filled EPDM)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)
•CHO-SEAL 6460 (nickel-aluminum filled EPDM)
•CHO-SEAL V6433 (silver-nickel filled fluoro/fluorocarbon)


Standard Sheet Thicknesses and Tolerances:
•0.020 in (0.51 mm) ±0.004 (±0.10 mm)
•0.032 in (0.81 mm) ±0.005 (±0.13 mm)
•0.045 in (1.14 mm) ±0.006 (±0.15 mm)
•0.062 in (1.57 mm) ±0.007 (±0.18 mm)
•0.093 in (2.36 mm) ±0.010 (±0.25 mm)
•0.125 in (3.18 mm) ±0.010 (±0.25 mm)


Features and Benefits:
•Available with a thin, acrylic, proprietary electrically conductive, pressure-sensitive adhesive (PSA) backing
•Sheet stock without adhesive backing has an indefinite shelf life (with PSA shelf life is 1 year)
•For part numbers where two temperature values are shown, the first represents max. operating temp. for conformance to MIL-DTL-83528 and the second value represents the practical limit for ex posure up to 1000 hrs. (compressed between flanges 7-10%). Materials with single values conform to both definitions..

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
179336