PREMIER PC-ABS Electrically Conductive Plastic - Flame Retardant | #MBX-A220-FR-PH


LOADING IMAGES
MBX-A220-FR-PH

PREMIER PC-ABS Electrically Conductive Plastic - Flame Retardant | #MBX-A220-FR-PH

Parker Chomerics PREMIER™ PC-ABS Electrically Conductive Plastic - Flame Retardant grade is UL V-0 rated featuring 70° C continuous use temperature.


Technical Specifications

  • Package Type: 11 lbs (5 kg) Sample Box Pellets
  • Noise Shielding Level: Economy (40-60 dB)
  • Product Series: PREMIER A220-FR
  • Flammability Rating: UL 94 V-0
  • Surface Resistivity: 4.50 Ω/square
  • Resistance: 0.600 Ω
  • Maximum Ambient Temperature: 70 °C
  • Thermal Conductivity: 0.56 W/m-K
  • Product Type: Flame Retardant Grade
  • Polymer Material Options: PC-ABS
  • Noise Shielding Level: 40 to 90 dB
Safety Warning

Item Information

Parker Chomerics PREMIER™ PC-ABS Flame Retardant Grades are electrically conductive plastics for EMI shielding featuring a blend of PC-ABS plastic alloys and electrically conductive fillers engineered for stable electrical, mechanical, and physical performance.

PREMIER PC-ABS Flame Retardant Grades are offered in three EMI shielding performances: economy (A220-FR), moderate (A230-FRHF) and premium (A240-FRHF) shielding performance

All three versions are UL V-0 rated to 1.5 millimeters wall thickness and provide up to 70° C continuous use temperature. A230-FRHF and A240-FRHF versions use “HF” (hybrid filler) granular graphite to improve cost and minimize post mold warpage.

Combined with standard injection molding processes, this product delivers evenly dispersed filler throughout a part's geometry. PREMIER parts have no resin rich areas prone to EMI leaks, and no brittle, resin poor areas that can break under mechanical stress.

Parker Chomerics PREMIER ‘single pellet’ materials offer superior performance and consistency when compared to many electrically conductive plastic materials. The primary advantage of PREMIER is the use of pultrusion compounding to ensure uniform amounts of conductive filler are within each pellet.

PREMIER products are manufactured as single pellet formulations, which ensures the most reliable, consistent shielding of molded products. Single pellet or homogeneous products are far superior to multi-pellet blends (also called dry blends or salt-and-pepper blends) that use pellets from different compounds randomly mixed together.
Product Features/Benefits:

• 40-90 dB shielding effectiveness depending on shielding performance selected
• UL V-0 rated to 1.5 millimeters wall thickness
• Continuous use temperature to 70° C
• High permeability (6.5) increases shielding effectiveness

Mechanical/Physical:
• High tensile strength and modulus
• High flexural strength and modulus
• Low density provides weight reduction up to 75%
• UL 94 flammability rating of V-0

Environmental:
• Recyclable – conforms to WEEE EoVL TCO
• Compliance – RoHS, Halogen-free, EPA
• Up to 105°C Relative Temperature Index (RTI)
• Corrosion-free for long field life

Economics:
• Lower total cost of ownership through elimination of secondary operations
• Six sigma processing
• Waste elimination
• Global supply available for rapid delivery

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
179336