80CN210QEBE2KY3221 - Medium Pressure Inline Filters CN Series | ParkerGB

Medium Pressure Inline Filters CN Series | #80CN210QEBE2KY3221

80CN210QEBE2KY3221

Medium Pressure Inline Filters CN Series | #80CN210QEBE2KY3221

The CN Series is a compact, cost effective, medium pressure filter designed with coreless filtration technology. CN Series bowl features a permanently fixed core designed to reduce solid waste and minimize disposal costs with every element change out.


Technical Specifications

  • Flow Rate: 130 gpm (492 lpm)
  • Filter Element Type: 10Q Microglass
  • Seal Material: Nitrile
  • Port Connection Type: Flange face, SAE 2”, Code 6
  • Specifications Met: n/a
  • Bypass Valve Pressure Rating: No Bypass
  • Options: No bypass with drain port
  • Indicator Type: Electrical/Visual (DIN43650 Hirschman style connection)
  • Indicator Pressure Setting: 50 psi (3.4 bar)
  • Mounting Style: Inline
  • Pressure Rating: 1000 psi, 69 bar
  • Port Type: Flange face, SAE 2”, Code 6
  • Housing Material: Aluminum
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C
  • Weight: 15.2 lb, 6.89 kg
  • Compatible Element: 936718Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Item Information

Compressor Lube Oil
Off-line Filter Loops
Machine Tools (Automotive Standard)
Hydrostatic Drive Charge Pumps
Mobile Equipment
Pilot Lines for Servo Controls
Oil Patch Drilling Equipment
Injection Molding

This partial list of applications for Parker CN series filters has a common factor, the need for an economical, medium pressure range filter with excellent fatigue pressure ratings. Prior to the availability of the CN filter, applications such as those listed were restricted by limitations of a spin-on can, or forced into the higher cost range of high pressure filters.

The CN series fills this gap, and now with the newly increased fatigue rating from 550 to 800 psi, the applications are expanded.

Features
· 800 psi fatigue rating (eight times that of a spin-on)
· Diametral (side) seal between head and bowl
· Dust Seal
· Cast aluminum head
· Standard Microglass elements
· Complete performance data disclosure
· Visual, electrical or electrical/visual indicators available

Advantages
· Ability to provide reliable service under tough cyclic operating conditions
· Can be utilized in applications where high pressure filters may have been only option
· Proven reliability in cyclic applications
· Reduced importance of bowl torque
· Prevents contamination from building up on bowl / head threads
· Low profile, lightweight and durable
· Multi-layered design produced high capacity and efficiency
· Reduces pleat bunching, keeps performance consistent
· All pertinent information is provided in an easy-to-compare format
· Check element condition at a glance
· Right style for the application

Benefits
· Reduced downtime due to premature filter failures
· Reduced costs, better “fit” for the application
· No downtime, no leaks
· Performs with “real world” service
· Easier service, no galling
· Less weight, smaller envelop and cleaner appearance
· Great performance value
· Reliable performance throughout element life
· Reduces downtime, maximizes element life
· No hidden deficiencies
· Easy selection of proper filtration
· Optimize element life, prevent bypassing
· Matches your system electrical connections

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687502