Non-Conductive Thermoplastic Hoses - 518D | #518D-3


LOADING IMAGES
518D-3

Non-Conductive Thermoplastic Hoses - 518D | #518D-3

518D Non-Conductive Hose has a high density braid to handle maximum impulse and a nylon core material that allows for improved chemical compatibility over 518C thermoplastic hose.


Technical Specifications

  • Hose I.D. (inch): 3/16
  • Material - Hose Inner Tube: Nylon
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ANSI A92.2, DNV GL, ISO 3949, Type R7-2, SAE J517 (non-conductivity), SAE J517 and 100R7
  • Maximum Operating Pressure: 3250 psi, 22.4 MPa, 224 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 3/4 inch, 19 mm
  • Application: Aerial Lift, Hydraulics, Mobile Hydraulic Equipment
  • Compatible Fitting: 56 Series, 51R Series
  • Weight: 0.05 lb/ft, 0.07 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -3
  • Inside Diameter: 3/16 inch, 5 mm
  • Outside Diameter: 0.430 inch, 10.9 mm
Safety Warning

Item Information

Parker’s Non-Conductive Thermoplastic Hose, 518D, has a high density braid to handle maximum impulse life without the loss of flexibility. The lay lines on this 100R7 list both ANSI and SAE maximum working pressures. It is the optimal solution for medium pressure hydraulic service where hydraulic circuit exposure and contact with high voltage may be encountered.

Parflex 518D Series can also be used with field attachable fittings on sizes -3, -4, -8 and -10. Using field attachable fittings allows operators to quickly, and easily, make hose assemblies in the field without a crimper.

Markets:
• Machine Tool
• Industrial
• Mobile Equipment
• Transportation
• Material Handling

Features/Benefits:
• Nylon core sizes 518D feature maximum resistance to permeable fluids
• 518D-4 – Super high-density braid for maximum impulse life without loss of flexibility.
• Improved abrasion resistance.
• Available as a formed hose and/or bonded hose assembly
• Low coefficient of friction cover• Twin or multi-line constructions available

Applications:
• Medium pressure hydraulic service where hydraulic circuit exposure and contact with high voltage may be encountered
• Turf equipment and grounds maintenance
• Utility trucks
• Aerial Lift

Certifications/Compliance:
• Meets SAE J517 electrical standards (non-conductivity)
• Meets/Exceeds SAE J517 100R7
• DNV Type Approved
• ANSI A92.2
• ISO 3949-R7-2

Technical Specifications:
• Tube: Nylon, except -16. 518D-16 - Copolyester
• Reinforcement: Fiber
• Cover: Polyurethane

Note:
• Lay lines on hoses will have both ANSI and SAE maximum pressure listed; ANSI A92.2 “Vehicle Mounted Elevating and Rotating Aerial Devices”
• Only the SAE pressures are listed in the table. Review Catalog 4660 to view ANSI and SAE pressures.
• +/- 2% Change in length at maximum working pressure
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687563