CE032F04L00N - 2-Way Slip-In Cartridge Valve - Series CE, CP | ParkerGB

2-Way Slip-In Cartridge Valve - Series CE, CP | #CE032F04L00N

CE032F04L00N

2-Way Slip-In Cartridge Valve - Series CE, CP | #CE032F04L00N

2-way slip-in cartridge valves series CE and CP are hydraulically controlled seat valves which are universally applicable. The complete modular system covers all sizes.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG32
  • Function: Directional function
  • Poppet Design: Open, no poppet sealing
  • Poppet Area Ratio: Poppet area ratio AA 60 % from AC / poppet area ratio AB 40 % from AC
  • Cracking Pressure: 0.1 BAR
  • Orifice Type: Closed bottom
  • Poppet Style: N/A
  • Seal Material: NBR
  • Mounting Type: Slip-in Cartridge
  • Actuation Type: Hydraulic Pressure
  • Product Series: Seat Valve
  • Weight: 1.1 kg
  • Maximum Flow Rate: 900 L/min
  • Maximum Operating Pressure: 420 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Configuration: With Orifice
  • Flow Rate: n/a
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: Pressure Function
  • Operation Type: n/a
  • Maximum Pressure Setting: n/a
  • Body Material: Steel
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Media: Hydraulic Oil
  • Maximum Kinematic Viscosity: 400
  • Minimum Kinematic Viscosity: 20
  • Maximum Fluid Temperature: 70
  • Minimum Fluid Temperature: -25
Safety Warning

Item Information

Parker 2-way slip-in cartridge valves series CE and CP are hydraulically controlled, universally applicable seat valves that are designed for compact block installation. The complete modular system covers all sizes. Slip-in cartridge, cover and pilot system are valve elements that permit single and combined functions.

Series CE offers poppet and sleeve combinations for directional functions. Series CP offers a cartridge for pressure functions and has to be combined with corresponding covers.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Installation cavity and mounting pattern according to ISO 7368 - proven design
• Complete modular system - allows for tailor-made customizations
• Wide range of variation - therefore universally applicable:
- 5 poppet shapes
- 5 poppet springs
- Optional seal between ports B and C
- Cover with adjustable stroke limitation
- Cover with mounting pattern for pilot valve assembly
- Combinations for complex functions
• Shortest delivery times - no warehousing necessary

Applications:
• General presses
• Die Cast
• Injection Molding

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687478