Series 99 – Miniature High Speed and Pressure Dispense Valve | #099-0075-900


LOADING IMAGES
099-0075-900
Click to View CAD Model

Series 99 – Miniature High Speed and Pressure Dispense Valve | #099-0075-900

Parker's Series 99 Dispense valves combine extreme pressures, tight leak specifications and wide temperature ranges with an unmatched small size package.


Technical Specifications

  • Voltage (VDC): 12
  • Porting: 1/8" A-Lok
  • Valve Type: 3-Way Universal
  • Body Material: 316 SS
  • Flow Rate: up to 50 SLPM
  • Maximum Flow Rate: 50 SLPM
  • Maximum Operating Pressure: 100 psi, 6.89 bar
  • Orifice Size: 0.060 inch, 1.52 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 3-Way
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 12 W
  • Input Voltage: 12 VDC
  • Electrical Connection: 12" Wire Leads
  • Seal Material: FKM, Silver Plated Nickel
  • Length: 1.91 inch, 48.5 mm
  • Width: 0.75 inch, 19.1 mm
  • Height: 1.66 inch, 42.1 mm
  • Weight: 3.1 oz, 87.9 g
  • Leak Rate: 1 x 10-8 Atm Cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: A-LOK® Compression
  • Connection Size: 1/8 inch, 3.2 mm, A-LOK® Compression
  • For Fluid Type: Gases, Liquids
  • Industry Application: Calibrant Gas Control for Mass Spectrometers, Gas Chromatography, Process Analysis of Gas, High Pressure Gas Control
  • Configuration: n/a
Safety Warning

Item Information

Series 99 solenoid valves offer outstanding potential for precision control of gases and liquid. Combining high speed, ultra-low leak rate, high flow, and high temperature capability, in a small size. This rugged valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel. Series 99 coils are rated for continuous duty and are potted to protect against the environment.

Features
• Smallest footprint in its class
• 100% duty cycle in environmental temperatures of up to 221°F (105°C)
• High speed response times of less than 6 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10-8 atm cc/sec Helium
• Operating pressures up to 1250 psi (86.2 bar)
• Available with a variety of fittings, orifices, seals, and voltages to match your application
• Configurations available to handle corrosive gasses
• Hydrocarbon and Lubricant free
• RoHS compliant

Typical Applications:
• Calibrant Gas for Mass Spectrometers
• Precision Control of Gas Dosing
• Surgical and Semiconductor Refrigerant Dispense Valve
• Gas Chromatography
• High Pressure Gas Control

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687821