6911 06 19 - LIQUIfit® Push-In Fittings with Metal Adaptors | ParkerGB

LIQUIfit® Push-In Fittings with Metal Adaptors | #6911 06 19

6911 06 19

LIQUIfit® Push-In Fittings with Metal Adaptors | #6911 06 19

Parker/Legris’ LIQUIfit® range has been developed for liquid transfer applications. Those fittings have been designed to ensure reliable and compact connections; no fluid contamination occurs, and environmental protection is guaranteed.


Technical Specifications

  • Shape: Straight
  • Connection 2 Type: Metric
  • Connection 2 Size: M5x0.8
  • Connection 1 Size: 6 mm
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Healthcare & Life Sciences, Electronics, Semiconductor, Power Generation
  • Application: Water Coolers, Cooling, Water Purification, Food Processing, Beverage Dispensers, Inert Gases
  • Technology: Fluid & Gas Handling
  • Product Type: Push-to-Connect Fittings
  • Shape: Straight
  • Configuration: Tube to Swivel
  • Connection 1 Type: Tube
  • Connection 2 Type: Metric
  • Connection 1 Size: 6 mm Tube O.D.
  • Connection 2 Size: M5x0.8 Thread
  • Hex Size: 11 mm
  • Maximum Operating Temperature: 95 °C (For working environment up to 130°C, please consult us)., 203 °F (For working environment up to 266°F, please consult us).
  • Minimum Operating Temperature: -10 °C (For working environment down to -40°C, please consult us)., 14 °F (For working environment down to -40°F, please consult us).
  • For Fluid Type: Water, Food & Beverage (All beverages), Industrial Fluids, Coolants
  • Body Material: Stainless Steel AISI 316L
  • Seal Material: EPDM
  • Quantity per Box: 10
  • Weight: 0.005 kg
  • Maximum Operating Pressure: 16 bar, 232 psi
  • Maximum Continuous Vacuum Pressure: 755 mm-Hg
  • Product Series: LIQUIfit®
  • Connection 3 Size: n/a
  • Product Style: Stud Fittings
  • Connection 3 Type: n/a
Safety Warning

Item Information

Strong from our experience in push-to connect fitting technology for compressed air applications, Parker/Legris extends its expertise into the liquid applications with the LIQUIfit® range. Among this product range, the robustness is strengthened by the metal adaptors. 



Product Features/Benefits:


  • Specifically Designed for Liquids


  • Reliable for Peace of Mind
  • Compliant with the most demanding food & beverage regulations (FDA, NSF and European regulations)
  • Higher sealing performance with the lowest pumping effect on the market (0,2 mm only)
  • High chemical resistance
  • The most compact product on the market
  • Proven automated manufacturing process controlled by camera
  • 100% leak test control
  • Strong quality management system: ISO 16949 IATF automotive industry certification


  • Safe for Users’ Protection
  • Bisphenol & phthalate-free
  • No particules migration for perfect fluid integrity with our biobased engineered polymer
  • Easy-to-clean external shapes


  • Safe for Environmental Concern
  • Sustainable product using bio-based polymer produced from renewable plants
  • Products made in Europe to ensure a sustainable service
  • Generate 5 time less CO2 during its life cycle



Markets:


  • Industrial Fluids,
  • Beverage Process,
  • Cooling Systems,
  • Food Process,
  • Inert Gases



Applications:


  • Water Purification
  • Food & Beverages
  • Beverage Dispensers
  • Water Coolers
  • Cooling
  • Inert Gases

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098