RED18/12LOMDCF - Ermeto DIN tube to tube swivel high pressure hydraulic tube fittings | ParkerGB

Ermeto DIN tube to tube swivel high pressure hydraulic tube fittings | #RED18/12LOMDCF

RED18/12LOMDCF

Ermeto DIN tube to tube swivel high pressure hydraulic tube fittings | #RED18/12LOMDCF

The key function of Ermeto DIN tube to swivel high pressure hydraulic tube fittings is to connect different numbers of tubes or hoses. The fittings are available in steel and stainless steel.


Technical Specifications

  • Seal Material: NBR
  • Connection 1 Size: 18 mm (O.D.)
  • Body Material: Steel
  • Connection 2 Size: 12 mm (O.D.)
  • Accessories Included: n/a
  • Product Series: EO Light
  • Shape: Straight
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Male 24° Cone (with O-Ring)
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Adjustable Position
  • Product Series: EO Light
  • Configuration: Tube to Swivel
  • Maximum Operating Pressure: 400 bar
  • Shape: Straight
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 18 mm Tube O.D.
  • Connection 2 Type: Male, 24° Cone (with O-Ring)
  • Connection 2 Size: 12 mm Tube O.D.
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: O-Ring
  • Seal Material: NBR
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
Safety Warning

Item Information

The main function of Ermeto DIN tube to swivel high pressure hydraulic tube fittings is to connect different numbers of tubes or hose.This broad range of DIN tube to swivel fittings, types EW, ET, EL, EVW, EVT, EVL, DA, RED up to KOR is available in steel and a stainless steel version. Depending on the specific application, the fittings can be delivered with cutting ring (EO-PSR or DPR) or elastomeric seal (EO-2).

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
Suitable for general hydraulic applications

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: Ermeto DIN tube to tube swivel high pressure hydraulic tube fittings have pressure ratings of up to 800 bar (S series) and 500 bar (L series), so that the fittings can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614