Ermeto DIN tube to tube high pressure hydraulic tube fittings | #W28ZLCF


LOADING IMAGES
W28ZLCF
Click to View CAD Model

Ermeto DIN tube to tube high pressure hydraulic tube fittings | #W28ZLCF

EO-2 fittings have elastomeric seals on all joints for reliable, leak-free operation without retightening. EO-2 is designed for metric tube, according to German standards DIN 3861 and DIN 2353, now represented by international standard ISO 8434-1.


Technical Specifications

  • Body Material: Steel
  • Product Style: Union
  • Connection 1 Size: 28 mm (O.D.)
  • Accessories Included: Pre-assembled with EO-2 Functional Nut
  • Connection 2 Size: 28 mm (O.D.)
  • Shape: Elbow 90°
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Male 24° Cone
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Shape: Union, Elbow 90°
  • Product Series: EO Light
  • Configuration: Tube to Tube
  • Maximum Operating Pressure: 250 bar
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 28 mm Tube O.D.
  • Connection 2 Type: Male, 24° Cone
  • Connection 2 Size: 28 mm Tube O.D.
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with EO-2 Functional Nut
  • Body Material: Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
Safety Warning

Item Information

EO-2 fittings have elastomeric seals on all joints for a hermetically sealed tube joint, leak-free connection of tubes and components in hydraulic systems. For reliable function of the entire unit. Design based on DIN 3861, DIN 2353, ISO 8434-1. EO-2 fittings are suitable for high-pressure applications. Static compression also eliminates air ingress into the fluid system under vacuum conditions.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Features/benefits of the EO-2 fitting range:
• High pressure: EO-2 can be used in applications of up to 800 bar (S series) and 500 bar (L series). Stretches the range of applications.
• EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-2 fittings have been reduced by 25 %. Eases and speeds up assembly. Prevents under-assembly.
• Sealing capability: An elastomeric seal forms the primary sealing element, thus assuring leak-free sealing. Even low viscosity media such as water or gas are hermetically sealed. Hydraulic systems therefore do not "sweat" at fittings points. Increases the reliability of the entire system. Costs for repair and maintenance will be reduced.
• Durability: The elastomeric seal does not require any re-tightening, even after years of operation under extreme working conditions.
• Functional nut: Individual components (retaining ring, seal) cannot be lost, forgotten, confused or assembled in the wrong orientation. This saves assembly costs and avoids dangerous assembly errors. The EO-2 functional nut can be used for the whole of the broad range of more than 50 configurations in some 25 sizes of standard EO LL, L and S series. It helps to simplify the order process and reduce the number of items to be ordered.
• Assembly costs: With less than 10 seconds cycle time on the EOMAT, the cost of presetting EO-2 is extremely low and reduces assembly costs.
• Each EO-2 functional nut comes with an integrated assembly tool that makes sure that the retaining ring securely cuts into the tube surface without damaging the sensitive inner cone of the fitting body. This greatly reduces the danger of tube blow-off, even when using stainless steel tube and increases the reliability of the entire system.
• Reliable repeatability – When EOMAT machines are used for cost-efficient presetting, the preassembly tools do not wear out as they are only in contact with the rubber seal. This avoids leaks and dangerous blow-offs which can result when traditional bite-type fittings are assembled using worn presetting tools. The cost of intensive regular checking and repair can be decreased.
• Final assembly – From the wrench-tight position of the preset EO-2 connection, one short pull on the wrench (approx. 1/6 to 1/4 turn) gives the assembly a quick high rise to the required torque level. EO-2 fittings have a solid “hit-home-feel” and excellent over-torque resistance.
• Visual inspection – There is no doubt whether an EO-2 functional nut has been preset correctly or not. Inspection is as simple as checking whether the gap between retaining ring and sealing ring is completely closed. The tube end does not have to be disassembled out of the fitting for bite inspection, so that the user reduces costs and time for assembly.
• No phantom leaks – Lubrication is not mandatory for the assembly of EO-2 steel fittings. The machine operator will not be irritated by lubricant coming out of the fittings once the hydraulic system gets hot.
• Reusability/Remakeability – EO-2 fittings can be disassembled and reassembled many times. There is no wear or widening of the vulnerable inner cone. Damaged seals can easily be replaced. All spare DOZ seals are marked by a size-code (e.g.: 12–L).
• On-Site-Maintenance – For the maintenance and replacement of EO-2 fittings a set of wrenches is sufficient. Additional in-line-components, such as test points (GMA), ball valves (KH) or tee fittings can be added to an existing assembly within minutes.
• Reliability – Millions of EO-2 fittings are working trouble free in applications such as: Mobile construction equipment, stationary machine tools, hydraulic presses, plastic injection moulding machines, shipbuilding, offshore exploration, submarines, railway trains and military equipment. Leakage does not occur on EO-2 pipework. Costs for maintenance and repair can be decreased.
• Trouble-free – the easy handling of EO-2 fittings helps to avoid assembly errors and reduces assembly costs.

Applications:
• Automotive – machine tools
• Industrial – presses
• Transportation – trains, brake systems

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614