Quick couplings, British Profile, DN 5.5 (Series 19) | #19SFAK13SXN


LOADING IMAGES
19SFAK13SXN
Click to View CAD Model

Quick couplings, British Profile, DN 5.5 (Series 19) | #19SFAK13SXN

Premium quick coupling with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with English industrial profile. Available made of brass/steel.


Technical Specifications

  • Function: Single Shut-Off
  • Coupling Half: Plug
  • Connection Size: R 1/4
  • Body Material: Steel
  • Connection Type: Male BSPT
  • Seal Material: Without Seal
  • Maximum Operating Temperature: 100 °C, 464 °F
  • Maximum Operating Pressure: 35 bar, 508 psi
  • Flow Rate: 850 L/min (air), 12 L/min (water)
  • Diameter: 5.5 mm (nominal)
  • Valve Included: No
  • Length: 50 mm
  • Hex Size: 14 mm
  • Outside Diameter: n/a
  • Minimum Operating Temperature: -20 °C, -40 °F
  • For Fluid Type: Water (Industrial, drinking, treated water), Air & Neutral Gases (Industrial compressed, lubricated air, inert gases), Chemicals (Paints, solvents, lubricants)
  • Weight: 0.022 kg
  • Product Series: Series 19
  • Industry: Machinery Construction, Industrial
  • Interchange Type: British Profile
  • Brand: Parker, Rectus
  • Connection Size: R 1/4
  • Compatible Fitting: Series 19 Coupler
  • Application: Pneumatic Power Tools, Assembly Lines, Air compressors
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Male, BSPT
  • Technology: Pneumatics, Fluid & Gas Handling
  • Function: Straight-Through
  • Valve Type: Without Valve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Nickel-Plated
  • Body Material: Steel
  • Operation Type: No Sleeve
  • Region of Origin: Germany
  • Product Style: Quick Connect
  • Quantity per Box: 10
  • Coupling Half: Plug
  • Sleeve Material: Without Sleeve

Item Information

Parker's coupling system with UltraFlo valve for optimum flow and low pressure drop. This quick coupling with an English industrial profile is easy to use and due to the single-hand operation easy and fast connection is possible. Robust coupling in slim design mainly for pneumatic applications. The steel sleeve counters oscillating forces. The high insertion depth is guaranteed by an optimised plug guide.

Markets:
- Machinery Construction
- Industrial

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Steel sleeve counters oscillating forces
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN HONG KONG LTD

SUITES 01-04 20/F TOWER 2

THE GATEWAY HARBOUR CITY

TSIMSHATSHUI

KOWLOON

HONG KONG

Phone

+024288008

Fax

+024804256

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687368
A43098