Connect Under Pressure, High Flow Quick Couplings - 6100 Series | #6105-20


LOADING IMAGES
6105-20
Click to View CAD Model

Connect Under Pressure, High Flow Quick Couplings - 6100 Series | #6105-20

6100 Series connect under pressure nipple


Technical Specifications

  • Sleeve Type: na
  • Coupling Half: Male Nipple
  • Body Size: 1 1/4 Inch
  • Connection Thread Size (inch): 1 1/4 - 11 1/2
  • Application: Hydraulics, Connect Under Pressure, High Flow
  • Maximum Operating Pressure: 2500 psi
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -40 °F
  • Hex Size: 1.88 inch
  • Flow Rate: 76 gal/min
  • Hex Size 2: 2.13 inch
  • Body Material: Brass
  • Connection Type: Female NPTF
  • Seal Material: Nitrile

Item Information

6100 Series Couplers (hydraulic) 3000 psi connect with 6100 Series Nipples.

Parker's 6100 Series is a thread to connect, low spill coupling that can be connected under pressure. Coupler and nipple bodies are corrosion resistant brass. Couplers are available with a steel hex nut or heavy duty wing nut sleeve. A connection indicator groove on the nipple body visually shows when the connection is complete and valves are fully open. Couplers and nipples are available in a range of sizes. Couplings sets consisting of a coupler, nipple, and mounting flanges are also available.



Technical Characteristics:

• Sizes: 3/4” thru 1-1/2"

• Materials: Brass with steel sleeve

• Port Ends: Female NPTF

• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene



Markets:

• Oil and gas

• Construction

• Testing



Features/Benefits:  

• Couplers are available with steel hex or heavy duty wing nut sleeve

• Low spill flush valves

• Bonded valve seal is durable under full pressure connect and disconnect

• Connection indicator groove on the nipple body visually indicates when the connection is complete

• Optional flange for secure bulkhead or panel mounting



Applications:  

• Submersible pumps

• Oil field equipment

• Dump trailers

• Engine test stands

• Bulk liquid transfer

• CO2 transfer (special part numbers apply, contact us)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687539