Worm Gear Driven Manual Rotary Stages - 10,20,30000 Series | #M10000


LOADING IMAGES
M10000

Worm Gear Driven Manual Rotary Stages - 10,20,30000 Series | #M10000

The 10000/20000/30000-series of of crossed roller bearing guided worm-driven manual rotary stages offer 360 degrees of continuous positioning with a vernier readable to 6 arc minutes. Suitable for payloads of up to 200 lbs


Technical Specifications

  • Payload (lbs): 25
  • Type: Metric Model / 69.8mm Dia Top / with 6.4mm Aperture
  • Product Type: Rotary Stage
  • Product Series: 10,20,30000 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: Metric Model, 69.8mm Dia Top with 6.4mm Aperture
  • Maximum Travel Angle: 360 °
  • Width: 4.75 inch, 120.7 mm
  • Load Capacity: 25 lb, 11.3 kg, 150 to 499 lb
  • Drive Train Type: Vernier, 6 arc-min

Item Information

Parker rotary stages are designed to produce precision rotary motion. The basic components in these stages are a base, precision bearing, drive mechanism and top (load platform). The base of all the units house the bearing and drive mechanism and is designed to be mounted to a stationary surface. The precision bearings provide low friction contact between the base and top while providing great geometric performance. The drive mechanism used is a worm gear and the table top provides a mounting surface for mounting payloads. The precision worm gear drive mechanism consists of a worm wheel (gear) and worm drive. Controlled rotation of the worm drive shaft creates precise angular rotation of the worm wheel and table top. The worm gear and shaft are matched sets and are preloaded to remove backlash. This type of drive provides high resolution (180:1) and continuous angular positioning over a full 360° range.

The 10000- and 20000-series offer low profile rotary positioning while the 30000-series offers high payload capacity and a large footprint.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Dial and Vernier option
• 360 Degree angular motion with a vernier readable to 6 arc minutes
• Payloads up to 200 lbs
• Worm Gear Drive Mechanism
• Low-friction rotary adjustment
• Precise/accurate movement
• Trouble-free operation

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
936514