Fluoropolymer (FEP) Tubing | #1025T10 00

1025T10 00

Fluoropolymer (FEP) Tubing | #1025T10 00

FEP (fluorinated ethylene propylene) tubing is a robust engineering fluoropolymer which provides excellent fluid visibility and is perfect for flow control monitoring.


Technical Specifications

  • Tube O.D. (mm): 10
  • Tube I.D. (mm): 8
  • Length (m): 25
  • Maximum Operating Pressure: 28 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 150 °C
  • Weight: 1.663 kg/package
  • Number of Tubes: 1
  • Application: Instrumentation, Food Processing, UV, Gas Sampling, Chemicals, Thermal Cycling, Laboratory
  • Media: Industrial Fluids
  • Specifications Met: FDA 21 CFR 177.1550, UL 94 V-0 (Fire Resistance, Industrial), REACH 1907/2006 (Industrial), RG: 1935/2004, PED 97/23/EC (Industrial), RoHS 2002/95/EC, 2011/65/EC (Industrial)

Item Information

FEP (fluorinated ethylene propylene) tubing is a robust engineering fluoropolymer which provides excellent fluid visibility and is perfect for flow control monitoring.


Features/Benefits:


- Flow Control Transparent


• Flexible and non-flammable material

• Resistant to nearly all chemicals and solvents


- Tried-&-Tested Properties


• Excellent transmission of UV light

• Low friction coefficient

• Food-grade material

• Low permeability

• Easily weldable

• Silicone-free


Markets:


• Food and Beverage

• Lab / Diagnostic

• Industrial Chemical Processing

• Oil and Gas


Applications:


• Aggressive Fluids Conveying

• Applications Requiring High Temperature

• Fire Hazard Zones

• Applications Subjected to Intensive Cleaning

• Thermal Management


Technologies:


• Fluoropolymer Tubing

• FEP Tubing

• Fluorinated Ethylene Propylene

• Fluorinated Ethylene Propylene Tubing

• Industrial Tubing


Technical Characteristics:


• Fluids: Industrial fluids

• Materials: Fluorinated ethylene propylene (pure)

• Pressure: 0 to 28 bar

• Temperature: -40°C to +150°C


Regulations:


Food

• FDA: 21 CFR 177.1550

• RG: 1935/2004

Industrial

• UL94 V-0 (Fire resistance)

• DI: 2002/95/EC (RoHS), 2011/65/EC

• DI: 97/23/EC (PED)

• RG: 1907/2006 (REACH)


Product Types:


• Fluoropolymer (FEP) Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
A43098