50P210QEL50PP1 - High Pressure Inline/Reverse Flow Filter 50P Series | ParkerIN

High Pressure Inline/Reverse Flow Filter 50P Series | #50P210QEL50PP1

50P210QEL50PP1

High Pressure Inline/Reverse Flow Filter 50P Series | #50P210QEL50PP1

Parker 50P High Pressure Filter Series is fully customizable with reverse flow capability to meet any system needs. Meeting SAE HF4 Automotive Standards. Max allowable operating pressure 5000 PSI/344.8 BAR and flow rates to 130GPM/492 LPM.


Technical Specifications

  • Options: None
  • Indicator Type: electrical indicator with wire leads and conduit connection, left side
  • Flow Rate: 110 gpm (416 lpm)
  • Port Connection Type: SAE-24 straight thread
  • Seal Material: Nitrile
  • Bypass Valve Pressure Rating: 50 psi (3.4 bar)
  • Indicator Pressure Setting: 42 psid (2.9 bar)
  • Filter Element Type: 10Q Microglass
  • Mounting Style: Inline
  • Pressure Rating: 5000 psi, 344 bar
  • Flow Rate: 120.0 gal/min, 454.0 L/min
  • Filter Element Type: 10Q Microglass, cartridge
  • Seal Material: Nitrile
  • Port Type: SAE-24 straight thread
  • Indicator Type: electrical indicator with wire leads and conduit connection, left side
  • Options: None
  • Housing Material: ductile iron
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C
  • Weight: 77 lb, 34.9 kg
  • Compatible Element: 932679Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter

Item Information

Modern high pressure hydraulic systems are demanding. Better controls and long component life are expected. To deliver the high standards of performance, hydraulic components are built with tighter tolerances increasing their sensitivity to contamination.

That's where Parker Pressure Filters come into play. Pressure filters are used to protect downstream components from contamination, protecting these critical components from catastrophic failure. They filter out ingressed contamination before it jams a valve or scores a cylinder. They block pump-generated debris before it gets to servo or proportional valves.

The design objective for all Parker filters is to achieve a sensible balance between cost and performance. Using state of the art technology to arrive at innovative yet practical designs, offers a cost effective option for both OEM's and users alike. Parker Pressure Filters are a key ingredient in meeting today's system demands.

The Parker 50P High Pressure Filter Series allows for each filter to be customized, closely matching any specific system needs. Choose the options which best fit your application. No need to waste money on features you don't need!

Design
The Parker 50P Series High Pressure Filters are base mounted, which provides several possible advantages. The bowl up mounting makes servicing the elements quick and easy. Simply remove the top cover to access the element. A drain port is provided to allow the oil to be removed from filter prior to element servicing. This design reduces the possibility of oil spillage and injury to maintenance personnel.

The Parker 50P Series has optional manifold porting for space saving design that reduces the number of fittings and potential leak points. The porting is also designed to match the installation of many other manufacturers.

Available in single, double, and triple lengths, and utilizes Microglass III media in 2, 5, 10 and 20 microns for the industry's best particle removal efficiency and retention. Most significant to note, the Parker 50P Series meets the SAE HF4 automotive standard, ensuring the safety, quality and effectiveness of products.


50PR Reverse Flow Filter
Also Available: The Parker 50PR - designed specifically for hydrostatic transmission loops because of its capability to handle reverse flow.

Closed circuit HSTs frequently reverse direction causing flow to reverse in the fluid lines. Pressure filters installed between pump and motor must be able to handle reverse flow without having contaminant washed off of the elements and back into the system. To prevent such an occurrence, the filters require the use of internal check valves to direct the flow through the element in one direction and around the element in the other. Parker's internal check valve design minimizes additional pressure loss and eliminates the cost associated with external valves and fittings. Also the internal design keeps the envelope dimensions of the filter to a minimum as can be seen on the installation drawing.


Features and Benefits
• Meets SAE HF4 Specification for Automotive Uses
• O-Ring Seal
• Positive o-ring Sealing for Optimum Element Efficiency
• Plastic End Caps
• Laser Marked for Clear Long-Lasting Identification - Excellent Corrosion Protection
• Spiral Support Cylinders
• High Strength Consistent Support
• Continuous Length Elements Eliminates Leak Points and Increases Surface Area
• Base Mounted Filter
• No brackets required for installation, reducing costs
• Top Access Cover
• Removes element from top, reducing mess
• Lighter than removing the entire bowl
• Visual and Electrical Indicators
• Know exactly when Element service is required
• Drain Port
• Drain all Oil from Assembly Prior to Servicing, Eliminates Cross-Contamination
• Vent Port
• Purges all Trapped Air in Filter, Achieving Maximum Element Performance and Prevents a “Spongy” System
• Microglass III Elements - Available in Four Different Micron Sizes
• Documented Consistent Performance, Backed by Recognized Test Standards – Providing Reliability
• Multi-Layer Media – Offering High Capacity and Efficiency
• Wire Reinforced Pleats – No Performance Loss from Pleat Bunching

Typical Applications
• Automotive specified equipment
• Hydrostatic transmission circuits
• Servo and proportional controls
• Offshore drilling rigs
• Mining equipment
• Power units

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687502