WPF402QEVM2KS201 - High Pressure Inline Filter WPF Series | ParkerIN

High Pressure Inline Filter WPF Series | #WPF402QEVM2KS201

High Pressure Inline Filter WPF Series | #WPF402QEVM2KS201

The new industry standard in high pressure hydraulic filtration incorporating advanced features designed to improve system reliability. Allowable operating pressure of 7000 PSI/483 Bar and capable of flows up to 137 GPM/520 LPM depending on viscosity.


Technical Specifications

  • Flow Rate: 110 gpm (416 lpm)
  • Seal Material: Fluorocarbon
  • Indicator Type: 50 psi visual
  • Options: Bypass
  • Filter Element Type: 02Q microglass
  • Port Connection Type: SAE-20
  • Bypass Valve Pressure Rating: 50 psi (3.5 bar)
  • Mounting Style: Inline
  • Pressure Rating: 7000 psi, 483 bar
  • Flow Rate: 110.0 gal/min, 416.0 L/min
  • Filter Element Type: 02Q microglass, Coreless
  • Seal Material: Fluorocarbon
  • Bypass Valve Pressure Rating: 50 psi, 3.5 bar
  • Port Type: SAE-20
  • Indicator Type: 50 psi visual
  • Indicator Pressure Setting: 40 psi, 7.7 bar
  • Options: Bypass
  • Housing Material: SG Iron head and forged steel bowl
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 250.0 °F, 135.0 °C
  • Weight: 45 lb, 20.4 kg
  • Compatible Element: 941038Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter

Item Information

Modern high pressure hydraulic systems are demanding.  Improved controls and long component life are expected. To deliver the high standards of performance, hydraulic components are built with tighter tolerance and higher system pressures, which increase a system’s sensitivity to contamination. Pressure filters are used to safeguard expensive downstream components from contaminants, helping to protect a system from devastating failure.
Parker’s World Pressure Filter (WPF) series offers a new concept in High Pressure Fluid Filtration Solutions. Parker engineers have developed an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Ecoglass media along with a unique reverse flow and bypass valve arrangement. The design offers superior element integrity protection when transient reverse flow spikes are encountered.
Parker pressure filters are a valuable and required component in meeting today’s system demands. Parker’s WPF series removes ingressed contamination before it flows downstream to sensitive components.  They block pump-generated debris before it gets to servo or proportional valves. There is no better high pressure filter available today for durability and performance.
Typical Applications:
• Aircraft Ground Support
• Injection Molding
• Mining
• Mobile Ag
• Mobile Construction
• Oil & Gas Exploration
• Power Generation
• Primary Metals
• Refuse Trucks

Features and Benefits:
• High strength ductile iron filter head with integral indicator port
• Forged steel bowl with standard drain port
• Ecoglass, non-metallic design reduces disposal costs due to minimum mass and oil retention – making it environmentally friendly
• Proprietary SurgeGuard element endcap assembly includes bypass and reverse flow valves for element component performance integrity with improved flow fatigue resistance
• Reliable high performance, quick response design incorporates integrated bypass and reverse flow valve technology
• Patented flexible tangs secure element in bowl for easy, fast, safe, and clean removal
• Coreless element assembly
• Element removal clearance – Benchmarked best-in-class against major competitors
• Re-usable element support core
• Patented valves with low hysteresis and low friction creating optimum performance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687502