C5V10-330B5 - Direct Operated Check Valve, SAE Flange - Series C5V | ParkerIN

Direct Operated Check Valve, SAE Flange - Series C5V | #C5V10-330B5

Click to View CAD Model
C5V10-330B5

Direct Operated Check Valve, SAE Flange - Series C5V | #C5V10-330B5

C5V10-330B5


Technical Specifications

  • DIN Flange Size: SAE61
  • Seal Material: FPM
  • Seal Type: Without sealing
  • Cracking Pressure: 0.5 bar
  • Additional Options: na
  • Port Connection: SAE 1 1/4
  • Mounting Type: Flanged according SAE
  • Operation Type: Direct
  • Product Series: Check Valve
  • Weight: 1.3 kg
  • Maximum Flow Rate: 400 L/min
  • Maximum Operating Pressure: 280 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Cast Iron
  • Configuration: n/a
  • Connection Size: n/a
  • Connection Type: Flange
  • Flow Direction: A to B
  • Actuation Type: Mechanical
  • Seal Material: FPM
  • Cracking Pressure: 0.5 bar

Item Information

Parker direct operated check valves series C5V10 ensure free flow in one direction and block the flow in the counter direction while providing high flow rates for optimized performance.
The SAE flanges in size SAE61 allow to mount the C5V directly on the outlet flange of pumps or on the inlet flange of actuators to achieve a very compact design. They protect against pressure shocks from the system.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687478