Polyurethane PU Tubing | #1100U08 01


LOADING IMAGES
1100U08 01

Polyurethane PU Tubing | #1100U08 01

Polyurethane's 3 specific materials - ether, ester and food-grade "crystal" - offer excellent flexibility and outstanding use in a wide range of applications, allowing for up to 50% space reduction when compared to semi-rigid PA tubing.


Technical Specifications

  • Tubing Material: PU
  • Tube O.D. (mm): 8
  • Color: BLACK
  • Length (m): 100
  • Tube I.D. (mm): 5, 5
  • Maximum Operating Pressure: 12 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 70 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 3.6 kg/package
  • Number of Tubes: 1
  • Application: Food Processing, Robotics, Cabling, Pneumatics, Automation, In-Plant Automotive, Rapid Cycles
  • Media: Air (Compressed Air), Industrial Fluids (depending on the material type)
  • Specifications Met: RoHS 2002/95/EC, 2011/65/EC (Industrial), PED 97/23/EC (Industrial), REACH 1907/2006 (Industrial), FDA 21 CFR 177.2600, 178.3297, 176.170, 178.2010 (Food - PU ether food-grade "crystal"), RG: 1935/2004 EC (Food - PU ether food-grade "crystal")

Item Information

Polyurethane's 3 specific materials - ether, ester and food-grade "crystal" - offer excellent flexibility and outstanding use in a wide range of applications, allowing for up to 50% space reduction when compared to semi-rigid PA tubing.

Features/Benefits:

- Excellent Mechanical Properties

• Consistent tensile strength for optimum longevity
• Optimal bend radius
• Good vibration absorption
• Unsurpassed abrasion resistance for a single layer tubing
• UV-resistant
• Superior vacuum capability due to surface hardness
• Remaining length marking
• Silicone-free

- 3 Material Grades

• PU ester: perfect for pneumatic applications
• PU ether: no water absorption; superior chemical resistance to PU ester
• PU ether food-grade "crystal":
identification of fluids and circuits
chemical resistance superior to PU ether
improved longevity

Markets:

• Food and Beverage
• Miscellaneous Manufacturing
• Factory Automation
• Vehicle Assembly Facilities

Applications:

• Compressed Air and Industrial Fluids Conveying
• Standard Pneumatic Applications Requiring Rapid Cycles
• Applications Subjected to Water and High Humidity (PU ether)
• Suitable for Vacuum Applications

Technologies:

• PU Tubing
• Polyurethane Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, industrial fluids (depending on the material type)
• Materials: Polyurethane ester, Polyurethane ether, Polyurethane ether food-grade "crystal"
• Pressure: Vacuum to 12 bar
• Temperature: -20°C to +70°C

Regulations:

Industrial
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
Food (PU ether food-grade "crystal")
• FDA: 21 CFR 177.2600, 178.3297, 176.170, 178.2010
• RG: 1935/2004 EC

Product Types:

• Polyurethane Ester Tubing
• Polyurethane Ether Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
A43098