ULC-324EP34F-000_PPF - Ultra Low Carryover Gradient Valve | ParkerIN

Ultra Low Carryover Gradient Valve | #ULC-324EP34F-000_PPF

Click to View CAD Model
ULC-324EP34F-000

Ultra Low Carryover Gradient Valve | #ULC-324EP34F-000

Miniature Liquid Gradient Valve


Technical Specifications

  • Seal Material: EPDM
  • Mounting Option: 1/4 - 28
  • Valve Configuration: Two Channel (3 Port)
  • Input Voltage: 24V
  • Valve Type: Normally Closed
  • Orifice Size: 0.03" (0.75mm)
  • Electrical Connection: Latching connectors with 4.5" (114 mm) leads
  • Weight: 1.19 oz (33.7g)
  • Length: 1.19" (30.3 mm)
  • Width: 1.47" (37.3mm)
  • Height: 0.65" (16.4 mm)
  • Coil Power Consumption: 3.0 Watts per coil
  • Body Material: PEEK
  • Cycles per Lifetime: 50 Million Cycles
  • Internal Leak Rate: 0.15 sccm of Air
  • Industry: Analytical Chemistry, Clinical Diagnostics
  • Response Time: < 10 msec
  • Pressure Rating: 45 psig (3.1 bar)
  • Flow Rate: Up to 375mL/min
  • Flow Coefficient: 0.013
  • Application: HPLC Gradient Proportioning, selector valve
  • Actuation Type: Solenoid
  • Coil Specifications Met: Yes
  • For Fluid Type: Liquids
  • Function: Two Channel Proportioning Valve
  • Maximum Flow Rate: 375 ml/min
  • Maximum Fluid Temperature: 50C 122F
  • Maximum Operating Pressure: 45 psig (3.1 bar)

Item Information

The unique features of the Ultra Low Carryover Gradient Valve ensure high accuracy in gradient generation in quarternary HPLC designs. This is accomplished through a combination of quick response times and patented low volume well swept fluidic design. This miniaturized valve enables the reduction of overall instrument size and decreases system dead volume. Exceptional long life and crytalization resistance ensures that the valve will last the life of the instrument.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687821