15P202QHBPKS1221 - High Pressure Inline/Duplex Filter 15P/30P/30PD Series | ParkerJP

High Pressure Inline/Duplex Filter 15P/30P/30PD Series | #15P202QHBPKS1221

15P202QHBPKS1221

High Pressure Inline/Duplex Filter 15P/30P/30PD Series | #15P202QHBPKS1221

The Parker 15P/30P Series is a high pressure all aluminum filter assembly that comes in a variety of options. The 15P/30P Series has a rated fatigue pressure of up to 2,000psi and flow rate up to 45gpm.


Technical Specifications

  • Mounting Style: inline
  • Options: drain port and no bypass
  • Micron Rating: 02Q high collapse microglass (2000 psid)
  • Seal Material: nitrile
  • Flow Rate: 20 GPM (75 LPM)
  • Indicator Type: indicator pressure port only
  • Port Connection Type: SAE-12 ports
  • Pressure Rating: 3000 psi, 206.9 bar
  • Flow Rate: 20.0 gal/min, 75.0 L/min
  • Micron Rating: 02Q High Collapse Microglass (2000 psid)
  • Seal Material: nitrile
  • Bypass Valve Pressure Rating: 50.0 psid, 3.5 bar
  • Port Type: SAE-12 ports
  • Indicator Type: indicator pressure port only
  • Indicator Pressure Setting: 50 psi, 3.5 bar
  • Options: drain port and no bypass
  • Housing Material: bowl - impacted aluminum (6061-T6, black powderpainted exterior); head - extruded aluminum (anodized 6061-T6
  • Filter Element Type: cartridge
  • For Fluid Type: Suitable for use with mineral and vegetable oils, and some synthetic oils. For other fluids, please email Technical Support at HFF.techsupport@support.parker.com or call 800-253-1258
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C
  • Weight: 4.6 lb ( 2.1 kg)
  • Compatible Element: 932619Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter

Item Information

The Parker 15P/30P Series is a high pressure all aluminum filter assembly that comes in a variety of options. The 15P/30P Filter Series has a rated fatigue pressure of up to 2,000psi. With its high pressure capability and lightweight design, the 15P/30P Series is an ideal solution for mobile applications. Single and double length bowls are available to cover a wide range of flow rates up to 45gpm. The duplex option comes with a diverter valve to allow for element change out on critical applications where the system cannot be shut down. Various seal, indicator, and porting options make it easy for users to integrate the 15P/30P Series into their hydraulic system.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Sales Division representative

PARKER HANNIFIN JAPAN LTD

TOKYO FRONT TERRACE 16F

2-3-14 HIGASHISHINAGAWA

SHINAGAWA KU

TOKYO

JAPAN

140-0002

Phone

+81-3-6365-4020

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687365
687502