83FR-6-BLU-RL - Polyurethane Hose - 83FR | ParkerJP

Polyurethane Hose - 83FR | #83FR-6-BLU-RL

83FR-6-BLU-RL

Polyurethane Hose - 83FR | #83FR-6-BLU-RL

Flame Resistant 83FR Polyurethane Hose is Parker’s most durable, multipurpose flame retardant hose for air and water. It is MSHA accepted and often used in robotic welding applications.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Color: Blue
  • Design Factor: 4:1
  • Media: Air, Water
  • Specifications Met: MSHA, SAE J517 (non-conductivity), UL 94 (HB)
  • Maximum Operating Pressure: 300 psi, 2.1 MPa, 21 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 0.08 lb/ft, 0.11 kg/m
  • Compatible Fitting: 56 Series, 82 Series (temperature and pressure range reduced to 145°F/63°C and 175 max working pressure with 82 Series)
  • Hose Inner Tube Material: Specially Formulated Polyurethane
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Vacuum Pressure Rating: n/a
  • Inside Diameter: 3/8 inch, 10 mm
  • Application: Pneumatics, Robotics
  • Outside Diameter: 0.600 inch, 15.2 mm

Item Information

Parflex DuraGard™ thermoplastic hose features weld spatter resistance, ease of flex, and a compact bend radius. It is available in twin-line and multi-line configurations, as well as multiple jacket colors to allow for quick identification. The specially formulated polyurethane tube and the flame and weld spatter resistant cover create an ideal, long-lasting solution for fluid handling applications. Review the literature listed under the Product Support tab for more information regarding the DuraGard™ Flame Resistant Polyurethane hose.

Markets:  
• Fluid Handling
• Industrial Pneumatic
• Construction

Features/Benefits:
• Weld spatter resistant for added protection
• Excellent flexibility
• Excellent abrasion resistance allowing for a long-lasting, multipurpose hose
• Compact bend radius for ease of installation and usage
• Twinline hose or multi-line hose constructions available to meet specific application requirements
• Multiple jacket colors available for quick identification

Applications:
• Air hose
• Water hose
• Robotic welding

Certifications/Compliance:
• MSHA compliant cover
• Meets SAE J517 electrical standards (non-conductivity)
• UL94HB compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Sales Division representative

PARKER HANNIFIN JAPAN LTD

TOKYO FRONT TERRACE 16F

2-3-14 HIGASHISHINAGAWA

SHINAGAWA KU

TOKYO

JAPAN

140-0002

Phone

+81-3-6365-4020

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687365
687563