Muffler / Flow controls - EM series | #045040004


LOADING IMAGES
045040004

Muffler / Flow controls - EM series | #045040004

Muffler/flow controls provide an acceptable exhaust noise level and effectively meter exhaust. Installed in valve exhaust ports, they control cylinder piston speeds throughout a wide range. The adjusting screw cannot be accidently blown out.


Technical Specifications

  • Port Size (inch): 1/4
  • Type: Muffler / Flow Controls
  • Product Type: Muffler/Filter
  • Port Type: NPT (Male Threaded)
  • Port Size: 1/4 inch
  • Maximum Operating Pressure: 250 psig, 17.2 bar
  • Operating Temperature: 0 to 300 °F, -17 to 149 °C
  • Overall Length: 1 to 3.69 inch
  • Hex Size: 1/2 inch

Item Information

Muffler/flow controls provide an acceptable exhaust noise level and effectively meter exhaust. Installed in valve exhaust ports, they control cylinder piston speeds throughout a wide range. The adjusting screw cannot be accidently blown out and can be locked to maintain setting. Products are made of brass and bronze construction, clean with commonly used solvents.     

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Heavy duty sintered bronze construction
• Space savings
• Reduced decibel level of exhausted air

Applications:
• Industrial equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Korea

1002nd Floor Pangyo Innovalley E-dong. Pankyo-ro 255

Bundang-gu Seongnam-si,Gyeonggi-do, 13486, Korea

parkerkr@parker.com

Sout Korea

Phone

+ 82 (0)31 359-0700

Fax

+ 82 (0)31 359-0800

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687611
687577