EHG01D1T-226 - EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | ParkerMX

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | #EHG01D1T-226

EHG01D1T-226

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | #EHG01D1T-226

EH Single Cartridge Filter Vessel provides economical filtration for a variety of liquids in a lightweight, small profile, clamp closure design.


Technical Specifications

  • Materials of Construction: 304 Stainless Steel
  • Quantity: 1 Cartridge
  • Style: 226 Bayonet
  • Connection: 1-inch NPT
  • Length (inch): 20
  • Brand: Parker
  • Industry: Food and Beverage
  • Function: Clarification/Prefiltration/Polishing
  • Media: Stainless Steel
  • Filter Construction: Vessel/Housing
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Maximum Operating Temperature: 300 °F
  • Flow Rate: 10 gal/min
  • Seal Material: EPDM (300 F max.)

Item Information

The EH single cartridge filter vessels in non ASME code designs provide economical filtration of a wide variety of liquids in a lightweight, small profile, clamp closure design. The EH filter vessels accept a single 10 in. or 20 in. long, Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridge. A 226 option is also available. These filter vessels are manufactured from polished stainless steel and rated for 100 psi (6.9 bar).
Features/Benefits
• Convertible design allows for the use of both DOE and 222 SOE cartridges. A 226 option is also available
• Clamped O-ring closure seal provides quick and positive seal
• In-line 1" FNPT threaded pipe connections for easy installation
• Head mounting kit included
• EPDM seals are standard with other material options available

Applications
• Potable Water Filtration
• Lubricant Filtration
• Process Water Filtration
• Coolant Filtration
• Edible Oil Filtration
• Cutting Oil Filtration
• Filtration of Coatings
• Solvent Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
679945