High Pressure Application Quick Couplings - TC Series | #TC-372


LOADING IMAGES
TC-372
Click to View CAD Model

High Pressure Application Quick Couplings - TC Series | #TC-372

TC Series high pressure Nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Application: High Pressure Hydraulics
  • Maximum Operating Pressure: 10000 psi
  • Product Type: Manual Connect
  • Maximum Operating Temperature: 400 °F
  • Valve Type: Poppet
  • Minimum Operating Temperature: -15 °F
  • Body Size: 3/8 inch
  • Maximum Flow Rate: 6 gal/min
  • Hex Size: 0.94
  • Body Material: Steel
  • Connection Type: Female NPSF
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Connection Thread Size: 3/8"-18 inch
  • Seal Material: Fluorocarbon

Item Information

TC Series Couplers (hydraulic) up to 10,000 psi connect with TC Series Nipples.
Parker's TC Series are double shut-off, high pressure quick couplings designed for applications with hydraulic and mechanical shock. Couplers have a sleeve lock function to guard against accidental disconnection. Couplers and nipples are available in 3/8" size with a pressure rating of 10,000 psi.

Technical Characteristics:
• Size: 3/8”
• Material: Steel
• Port Ends: Female NPSF
• Seal: Fluorocarbon

Markets:  
• Railway
• Construction
• Building relocation
• Structure lifting

Features/Benefits:
• Sleeve lock guards against accidental disconnection
• Positive valve stop prevents flow checking for reliable performance under hydraulic shock
• Durable Fluorocarbon seals

Applications:  
• Any application with hydraulic and mechanical shock
• Hydraulic jacking and house moving equipment
• Construction equipment
• Railway maintenance

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
687539