7883 08 17 - Pneumatic Blocking Fittings | ParkerMX

Pneumatic Blocking Fittings | #7883 08 17

Click to View CAD Model
7883 08 17

Pneumatic Blocking Fittings | #7883 08 17

Blocking fittings, mounted in pairs on a cylinder, lock the piston by simultaneously cutting off the supply and exhaust when the pilot signal is removed.


Technical Specifications

  • Connection 1 Thread Size: G3/8
  • Connection 2 Type: Female BSPP
  • Pilot Port Type: Push to connect : OD 4 mm
  • Connection 2 Thread Size: G3/8
  • Connection 2 Tube Outside Diameter: 8 mm
  • Shape: Blocking flow regulator fitting
  • Maximum Operating Temperature: 70 °C
  • Body Material: NICKEL PLATED BRASS
  • Gripping Ring Material: STAINLESS STEEL
  • O-Ring Material: NBR
  • Thread Sealant Material: na
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Temperature: -20 °C
  • Quantity per Box: 1
  • Weight: 0.254 kg
  • Industry Application: Robotics, Machine Tools, Textile, Packaging, Pneumatics, Automotive Process
  • Media: Compressed air
  • Specifications Met: ROHS, PED, REACH
  • Product Type: Blocking Fittings
  • Connection 1 Type: Male BSPP

Item Information

Blocking fittings, mounted in pairs on a cylinder, lock the piston by simultaneously cutting off the supply and exhaust when the pilot signal is removed. Those blocking fittings are suitable for most demanding environments. By desgin, those fittings ensure optimum flow, security and durability without any effect on the performance of the cylinder.

Features/Benefits:

- Optimum Performance

• Optimum flow: no effect on the performance of the cylinder
• Compact size
• Fully orientable for excellent flexibility in circuit installation
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

- Robust

• Suitable for the most demanding environments
• Excellent corrosion and spark resistance to salt spray and sparks (threaded models)
• Proven push-in technology
• Tried and tested durability according to DI 2006/42/CE

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery
• Rail

Applications:

• Pneumatic Cylinder Control
• Pneumatic Circuits Safety


Technologies:

• Stop-cylinder fittings
• Blocker fittings
• Locking fittings
• Flow control
• Air compressor fittings
• Pneumatic actuator

Technical Characteristics:

• Fluids: Compressed Air
• Materials: Polymer, NBR, nickel-plated brass, stainless steel
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +70°C

Regulations:

• DI: 2002/95/EC (RoHS)
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)

Product Types:

• Blocking Fitting, Male BSPP Thread
• Blocking Fitting, Male BSPT Thread
• Blocking Fitting, Male/Female BSPP Thread
• Blocking Fitting, Male/Female BSPT Thread
• Blocker/Flow Regulator, Male BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
A43098