95U-2.5-031-0500 - PU Tubing | Malaysia

PU Tubing | #95U-2.5-031-0500

95U-2.5-031-0500

PU Tubing | #95U-2.5-031-0500

Flexible Polyurethane Tubing -95U/95UM Series offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing.


Technical Specifications

  • Product Type: Inch
  • Order Size: 5/32
  • Color: Natural
  • Standard Pack Qty (ft): 500
  • Application: Instrumentation, Pneumatics, Machine Tools, Robotics, Vacuum
  • Tube Inside Diameter: 0.094 inch, 2.4 mm
  • Tube Outside Diameter: 5/32 inch, 4 mm
  • Maximum Operating Pressure: 170 psi, 11.7 bar
  • Minimum Burst Pressure: 510 psi, 35.1 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Compatible Fitting: Fast & Tite®, TrueSeal™, Par-Barb®
  • Media: Air, Water
  • Tube Material: Polyurethane

Item Information

Polyurethane (PU) tubing is tough, highly kink resistant and more flexible than other rubber or thermoplastic tubing. PU tubing is commonly used in low pressure pneumatic applications. Its extreme flexibility allows for tight routing without collapse or kinking. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing. It is supplied in multiple transparent and opaque colors for system color coding.

Markets:
• Industrial Pneumatics
• Robotics
• Pneumatic Controls
• General Purpose Instrumentation

Features:
• Extreme flexibility and kink resistance
• Excellent abrasion and wear resistance reduces tubing replacement
• Polyether based polyurethane provides excellent hydrolytic stability, ensuring it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings
• 90 to 95 Shore A durometer

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment

Technical Specifications:
• Available in fractional inch and metric sizes
• Opaque and transparent colors are available
• Working and burst pressures rated at 73°F /23°C
• Select sizes available in 100 ft EZ Box

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN INDUSTRIAL (M) SDN.BHD.

11, Persiaran Pasak Bumi,

Seksyen U8, Jelutong Ind Park,

40150 Shah Alam, Selangor

Malaysia

Phone

+60 3 7849 0800

Fax

+60 3 7842 4349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688399
687563