21KLTF08RVX - Quick Coupling, European profile, ND 5 (Series 21) | Norway

Quick Coupling, European profile, ND 5 (Series 21) | #21KLTF08RVX

Click to View CAD Model
21KLTF08RVX

Quick Coupling, European profile, ND 5 (Series 21) | #21KLTF08RVX

Quick coupling system with nominal diameter 5 for pneumatic, liquids and gas applications up to 35 bar. Available in brass, nickel-plated brass, or stainless steel.


Technical Specifications

  • Coupling Half: Coupler
  • Connection Size: 8 mm
  • Version: Dry-Break (double shut-off)
  • Materials of Construction: Stainless Steel 303
  • Connection Type: Hose Barb
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Electronics, Transportation
  • Application: Energy Management, Electronics, Industrial Machinery, Trucks & Trailers
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 21
  • Maximum Operating Pressure: up to 8 bar, up to 507 psi
  • Connection Type: Hose Barb
  • Connection Size: 8 mm
  • Maximum Operating Temperature: 200 °C
  • Minimum Operating Temperature: -15 °C
  • For Fluid Type: Chemical Fluids, Gases, Water, Steam
  • Flow Rate: 2.7 L/min (water)
  • Body Material: Stainless Steel 303
  • Seal Material: FKM
  • Interchange Type: European Profile
  • Coupling Half: Coupler
  • Valve Type: Standard Valve
  • Function: Dry-Break (double shut-off)
  • Operation Type: Sleeve
  • Plating Type: Without Surface Treatment
  • Diameter: 5 mm (nominal)
  • Hex Size: 14 mm
  • Specifications Met: ATEX, RoHS
  • Weight: 0.028 kg
  • Quantity per Box: 1
  • Region of Origin: Germany
  • Valve Included: Yes
  • Outside Diameter: 16 mm
Safety Warning

Item Information

Parker’s Series 21 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. Above average flow performance for liquid and gaseous media.


Markets:

- Industrial

- Electronics and energy management

- Rescue Equipment

- Life Science

- Machinery construction

- Material Handling

- Transportation

- Automotive

- Process

- Food & Beverage


Features/Benefits:

- Mini Industrial Coupling

- Single-hand operation for easy and fast connection

- European profile is the most representative profile worldwide

- Dry-break version available

- Additional safety locking system available to prevent unintentional disconnection

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174

N-1371 Asker

Norway

Phone

0047 66 75 34 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687616
A43098