MV661S - Colorflow In-Line Precision Needle Valve – MV Series | Peru

Colorflow In-Line Precision Needle Valve – MV Series | #MV661S

MV661S

Colorflow In-Line Precision Needle Valve – MV Series | #MV661S

Parker’s Colorflow MV series valves is a high precision adjust needle valve that meters flow in both directions.


Technical Specifications

  • Maximum Operating Pressure: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: 8
  • Actuation Type: Manual
  • Function: Metering Valve
  • Connection Size: 3/8
  • Needle Type: Standard; 30° Taper
  • Minimum Operating Temperature: -40
  • Maximum Operating Temperature: N/A
  • Connection Type: NPT
  • Mounting Style: Right Angle
  • Body Material: Steel
  • Seal Material: Nitrile
  • Flow Rate: N/A
  • Connection Size: 3/8
  • Configuration: In-line
  • Actuation Type: Manual
  • Connection Type: NPT
  • Function: Metering Valve
  • Body Material: Steel
  • Seal Material: Nitrile
  • Needle Type: Standard; 30° Taper
  • Mounting Style: In-line
  • Maximum Flow Rate: 30 L/min, 8 gal/min
  • Maximum Operating Pressure: 6000 psi, 413 bar
  • Maximum Operating Temperature: +250 °F, -40 °C
  • Minimum Operating Temperature: -40° °F, +121° °C
  • Brand: Colorflow
  • Media: Oil

Item Information

Parker’s Colorflow MV series valves allow extremely close control of fluids used in actuating and governing equipment. The needle allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow, and provides standard throttling adjustment.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Port options include NPT and SAE
• Material offerings are brass and steel
• Available in an in-line or right angle style
• Port sizes are available in 7 sizes from 1/8” to 1”
• MVK mounting kits make panel mounting simple
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
MV661S STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Perú S.R.L.

Calle Paz Soldán Nro. 170, Of. 204

San Isidro, Centro Empresarial El Bosque

Lima

Peru

Phone

+51 1 644 93 83

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688954
687505