3184 06 00 - Pneumatic Push-In Fittings - LF 3000® | ParkerSE

Pneumatic Push-In Fittings - LF 3000® | #3184 06 00

Click to View CAD Model
3184 06 00

Pneumatic Push-In Fittings - LF 3000® | #3184 06 00

The LF 3000® push-in fittings range includes banjo, oscillating, and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.


Technical Specifications

  • Connection 2 Size: 6 mm (I.D.)
  • Product Style: Plug-in Fitting
  • Connection 1 Size: 6 mm (O.D.)
  • Configuration: Tube to Tube Stem
  • Shape: Elbow 90°
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Industrial Processing, Chemicals Processing, Electronics, Semiconductor, Power Generation, Renewable Energy, Transportation, Off-road Machinery
  • Application: Robotics, Automotive, Pneumatics, Textile, Packaging, Vacuum
  • Technology: Fluid & Gas Handling
  • Product Type: Pneumatic Push-In Fittings - LF 3000®
  • Product Style: Plug-in Fittings
  • Product Series: LF 3000®
  • Vacuum Pressure Rating: 755 mm-Hg
  • Shape: Elbow 90°
  • Configuration: Tube to Tube Stem
  • Connection 1 Type: Tube
  • Connection 1 Size: 6 mm Tube O.D.
  • Connection 2 Type: n/a
  • Connection 2 Size: 6 mm Hose I.D.
  • Hex Size: n/a
  • Hex Type: n/a
  • Maximum Operating Temperature: 80 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Air (Compressed Air), Other Fluids: Please Consult Us
  • Body Material: Technical Polymer
  • Seal Material: NBR
  • Gripping Ring Material: Stainless Steel
  • Weight: 0.002 kg
  • Quantity per Box: 10
Safety Warning

Item Information

The LF 3000® push-in fittings range includes banjo, oscillating and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.

Features/Benefits:
• Reliability
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

• Durability
• Conforms to ISO 14743
• Tried-and-tested longevity technology
• High number of pressure cycles
• No pumping effects

• Flexibility
• Compactness for space saving
• Multiple shapes and configurations for more modularity

• Sustainability
• ROHS and REACH compliant
• Eco-friendly thanks to full flow for efficiency
• Low carbon-printing – Made in Europe

Markets:
• Automation
• Industrial
• Food processing

Applications:
• Packaging manufacturing,
• Robotic,
• In-plant automotive,
• Pneumatics,
• Solenoid valves,
• Pneumatic cylinders
• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Vacuum systems
• Semiconductor machinery
• Textile machinery
• Cabinets/Panels

Technologies:
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors
• Swivel Fittings
• Orientable Fittings
• Modular Fittings
• Multi-Connectors
• Modular Plug-In Connectors
• Self-Sealing Fittings
• Connectors

Technical Characteristics:
• Fluids: compressed air, neutral gas, other fluids: please contact us
• Materials: Technical polymer, nickel-plated brass, NBR
• Pressure: Vacuum to 20 bar
• Temperature: -20°C to +80°C
• Ø Metric: 3mm to 16 mm
• Ø Inch: 1/8" to 1/2"

Regulations:
• ISO 14743
• PED
• RoHS
• REACH

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin AB

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Phone

0046 8 5979 5000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A20641
A43098