Ball Valves Universal Light Series | #0491 10 21


LOADING IMAGES
0491 10 21 0491 10 21
Click to View CAD Model

Ball Valves Universal Light Series | #0491 10 21

Using the Universal Series technology, the Parker Legris light series valves offer the advantages of compactness, ease of operation and long-term reliability.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/2
  • Ball Seal Material: NBR
  • Stem Seal Material: NBR
  • Diameter Nominal (DN): 10
  • Body Material: NICKEL PLATED BRASS
  • Handle: TECHNICAL POLYMER
  • Shape: 2/2 light serie in line ball valve mâle et female
  • Maximum Flow Rate: n/a
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control, Transportation, Packaging, Textile, Sawmills, Rubber & Plastics
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Ball Valves
  • Product Style: Male and Female Ball Valve
  • Product Series: Universal Light Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: Inline
  • Maximum Operating Pressure: 12 bar, 174 psi, 1.2 MPa
  • Flow Rate: n/a
  • Connection Type: BSPP
  • Connection Size: G1/2
  • Orifice Size: 10 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gases, Water, Other Fluids See Compatibility Chart At the End of This Chapter
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH)
  • Body Material: Nickel-Plated Brass
  • Seat Material: Graphite-impregnated Polyamide
  • Seal Material: NBR
  • Stem Material: Brass
  • Ball Material: Nickel-Plated Brass
  • O-Ring Material: NBR
  • Handle Type: Black, Long Lever (Polymer)
  • Weight: 0.16 kg, 0.32 lb
  • Quantity per Box: 5
  • Region of Origin: France

Item Information

Using the Universal Series technology, the Parker Legris light series valves offer the advantages of compactness, ease of operation and long-term reliability.

Features/Benefits:

- Easy-to-Use

• Ease of operation due to the low friction design
• The short levers may be repositioned and exchanged
• Extremely compact
• Wide range of configurations

- Maximum Efficiency

• Excellent performance under vacuum
• Full flow
• Chemical nickel-plated brass with high phosphorous content for outstanding corrosion resistance
• Automatic seal wear compensation system

- Reliability

• Tried-and-tested technology
• Forged brass provides mechanical strength and long service life
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

Markets:

• Packaging
• Wearing Apparel
• Lumber & Wood
• Rubber & Tire Processing
• Plastic Processing
• Rail

Applications:

• Allow/Stop Compressed Air Circulation on Pneumatic Circuits
• Suitable for Vacuum Applications

Technologies:

• Industrial valves
• Corrosion resistant
• Pneumatic circuit
• Control valves
• Pneumatic systems

Technical Characteristics:

• Fluids: Compressed air, other fluids: see compatibility chart in our catalogue
• Materials: brass, polymer or zamak, shot-blasted brass or shot-blasted nickel-plated brass, NBR, nickel-plated polished brass, graphite-impregnated polyamide, silicone free
• Pressure: Vacuum to 12 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• 2/2 In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Ball Valve, Short Handle, Female BSPP Thread
• 2/2 In-Line Ball Valve, Male/Female BSPP Thread
• 2/2 In-Line Ball Valve, Short Handle, Male/Female BSPP Thread
• 2/2 In-Line Ball Valve, Male BSPP Thread
• 2/2 In-Line Ball Valve, 2 Vent Plugs, Female BSPP Thread
• 2/2 Ball Valve, Square Stem, Female BSPP Thread
• 2/2 Ball Valve, Square Stem, Male/Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
A43098