PVC Braided Hose | #1025V18 00 12


LOADING IMAGES
1025V18 00 12

PVC Braided Hose | #1025V18 00 12

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.


Technical Specifications

  • Hose Inside Diameter: 0.48 INCH
  • Hose Outside Diameter: 0.72 INCH
  • Cover Color: Natural
  • Length per Package: 25 M
  • Maximum Operating Pressure: 1.5 MPa, 15 bar, 217 psi
  • Weight: 9.75 lb, 4.425 kg, 0.177 kg/m, 0.115 lb/ft
  • Brand: Legris
  • Minimum Bend Radius: 1.2 inch, 30 mm
  • Media: Air (Pneumatics), Food & Beverage, Water
  • Compatible Fitting: Barbed Fittings (Stainless Steel), Compression
  • Inside Diameter: 0.480 inch, 12 mm
  • Hose Reinforcement Material: Braid of Textile
  • Outside Diameter: 0.720 inch, 18 mm
  • Specifications Met: DI 2007/10/EC, FDA (phtalates), REACH, RG:1935/2004, RoHS
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: In-Plant Automotive, Industrial Assembly, Machine Tools, Pneumatics, Workshops
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Food Grade Hose, Pneumatic Hose
  • Product Style: Straight Hose
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Cover Material: PVC
  • Hose Inner Tube Material: PVC
  • Length per Package: 25 m
  • Package Type: Reel
  • Weight (per unit of measure): 0.177 kg/m, 0.115 lb/ft

Item Information

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Features/Benefits:

- Food-Grade PVC

• Monograde tubing reinforced with a braided polyester ply
• Flexible: space saving during installation
• Translucent for visual identification:
of the fluid
of inner cleanliness
of fluid flow
• Food-grade, without phthalates
• Silicone-free

- Industrial PVC

• Tubing with a braided polyester ply between 2 grades of PVC
• Resistant to abrasion, impact and crushing
• Increased durability
• Lightweight and easy-to-use
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Semiconductors
• Wearing Apparel
• Packaging
• Food and Beverage

Applications:

• Compressed Air Conveying
• Areas Subjected to Intensive Cleaning

Technologies:

• PVC Braided Hose
•Fluid and Gas Handling
• Pneumatics
• Process Control
• Industrial Hose

Technical Characteristics:

• Fluids:
Food-Grade PVC: Compressed air,Water, Food & Beverages
Industrial PVC: Compressed air
• Materials:
Food-Grade PVC: Translucent food-grade PVC, phthalate-free with polyester braid
Industrial PVC: Industrial blue PVC, multi-layer, with polyester braid
• Pressure:
Food-Grade PVC: 0 to 15 bar
Industrial PVC: 0 to 15 bar
• Temperature:
Food-Grade PVC: -20°C to +70°C
Industrial PVC: -25°C to +60°C

Regulations:

Food-Grade PVC
• FDA
• REACH
• RG: 1935/2004
•RoHS
• 2007/10/EC (phthalates)
Industrial PVC
• PED
• REACH
•RoHS, 2011/65/EC

Product Types:

• Food-Grade Braided PVC Hose
• Industrial-Grade Braided PVC Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
A43098