6 PNBZ-SS - Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | ParkerSG

Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #6 PNBZ-SS

Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #6 PNBZ-SS

Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material


Technical Specifications

  • Connection 1 Size: 3/8"
  • Materials of Construction: Stainless Steel AISI 316
  • Product Style: Components
  • Materials of Construction: Stainless Steel AISI 316
  • Product Style: Components

Item Information

Parker CPI™ single ferrule compression tube fittings are designed as leak free connections for process, power, and instrumentation applications. These tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut.

CPI™ tube fitting are manufactured from heat code traceable 316 stainless steel. Other corrosion resistant alloys include 6Mo and Alloy C-276 (also known as Hastelloy C®). Straight fittings are machined from cold finished bar stock, while shaped bodies are machined from close grain forgings.


The fittings are available for imperial pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 25 mm O.D. These gaugeable tube fittings are manufactured to the highest industry quality standards.


Markets:


• Chemical

• Petro-Chemical

• Power

• Nuclear

• Oil and Gas

• Pulp and Paper


Features/Benefits:


• Single Ferrule for easy makeup

• Molybdenium Disulfide coated nuts for low torque make-up

• Parker Suparcase™ ferrule for superior corrosion resistant

• Hardened ferrules provide optimum performance


Applications:


• Instrument Air Lines

• Heat Trace systems

• Process Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
687516