High Pressure Quick Coupling with Parker Profile, Series HP | #HP1020 413


LOADING IMAGES
HP1020 413
Click to View CAD Model

High Pressure Quick Coupling with Parker Profile, Series HP | #HP1020 413

High pressure quick coupling with body size 1/4" for high pressure applications up to 1500 bar. Coupling system with Parker profile.


Technical Specifications

  • Connection Thread Size (inch): 1/4
  • Maximum Working Pressure (Bar): 1000
  • Additional Safety Feature: na
  • Connection Type: Female Thread
  • Type: Plug
  • Body Material: Steel
  • Body Size: 1/4 inch
  • Length: 37 mm
  • Hex Size: 22 mm
  • Outside Diameter: 25 mm
  • Burst Pressure: > 3000 bar
  • Seal Material: NBR
Safety Warning

Item Information

Parker's High Pressure Quick Coupling Series HP were specially developed for use in industrial machinery, test equipment, rescue equipment, bolt tensioning, torque wrenches etc.
The couplings of HP1000 and HP1500 can be supplied either with or without additional safety lock. Series HP is a dry break coupling system - no oil loss during disconnection and no inclusion of air during connection.

Markets:
- Rescue
- Industrial

Features/Benefits:
- High flow as a result of optimised valve design
- Dry break – no oil loss during disconnection and no inclusion of air during connection
- Plug can withstand static pressure disconnected up to full working pressure
- Parker Tema high pressure couplings are supplied with dust caps inclusive

Applications:
- High pressure tools
- Rescue equipment
- Torque wrenches
- Hydraulic high pressure pumps
- Bolt tensioning devices

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Fluid Compatibility Chart
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614