High Pressure Inline Filter 100P Series | #100P210QBE2MF321


LOADING IMAGES
100P210QBE2MF321

High Pressure Inline Filter 100P Series | #100P210QBE2MF321

Parker's 100P High Pressure Inline Filters are designed for systems where reverse flow can be expected and where space is at a premium. Allowable operating pressure of 6000 PSI/414 Bar and capable of flows up to 120 GPM/455 LPM depending on viscosity.


Technical Specifications

  • Indicator Type: Electrical
  • Bypass Valve (psi): 100
  • Port Connection Type: 2 inch SAE flange, Code 62
  • Filter Element: 10Q Microglass
  • Flow Rate (gpm): 240
  • Seal Material: Nitrile
  • Options: None
  • Mounting Type: Inline
  • Pressure Rating: 6000 psi, 414 bar
  • Flow Rate: 920 L/min, 240 gal/min
  • Filter Element Type: 10Q Microglass, Cartridge
  • Seal Material: Nitrile
  • Bypass Valve Pressure Rating: 100 psi, 7 bar
  • Port Type: 2 inch SAE flange, Code 62
  • Indicator Type: Electrical
  • Indicator Pressure Setting: 75 psi, 5 bar
  • Options: None
  • Housing Material: Cast Iron/Steel
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 104 lb, 47 kg
  • Compatible Element: 939066Q
Safety Warning

Item Information

The 100P Series is designed to meet the growing demand for high-pressure systems. Engineered to handle flow rates of up to 120 GPM/1000 LPM at 6000 psi/414 bar working pressure, Parker's 100P Filter Series are also ideal for systems where reverse flow can be expected, an optional integrated reverse flow valve avoids back wash of contamination.

The filter is ideal for applications where space is at a premium. When changing the element, only the end cap of the bowl has to be removed. Utilizing the latest in Microglass technology, you can expect reliable performance throughout the life of the elements.

Product Features:
• 100P design, only the bowl end-cap is removed on element change.
• An ideal solution where space is at a premium.
• The latest is Microglass technology
• Optional reverse flow valve to aloe reverse flow and prevent back wash
• Maximum pressure 6000 psi/414 bar. Maximum flow 210 gpm/455 lpm

Typical Applications:
• Drilling rigs
• Power packs
• Oil/gas industry
• Flight simulators
• Test rigs

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421