Covers for 2-Way Slip-In Cartridge Valve - Series C*F / C*G | #C032F07S991099N


LOADING IMAGES
C032F07S991099N
Click to View CAD Model

Covers for 2-Way Slip-In Cartridge Valve - Series C*F / C*G | #C032F07S991099N

Universally applicable for compact manifold block installation, Parker's cover with pressure relief valve series C*F and cover with pressure relief valve and pilot system mounting series C*G are available in many different variations.


Technical Specifications

  • Seal Material: NBR
  • Orifice 4 Size: na
  • Orifice 2 Size: 1.0 mm
  • Orifice 3 Size: Open
  • Orifice 1 Size: Open
  • Marking: Standard
  • Cover: With pressure relief valve
  • Adjustment Type: Hand knob
  • Pressure Control Range: 75
  • Port Connection: NG32
  • Mounting Type: Slip-in Cartridge
  • Actuation Type: Hydraulic Pressure
  • Product Series: Seat Valve
  • Weight: 2.9 kg
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar (depending on pilot valve)
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Cover with Mounting Pattern for Pilot Valve Assembly
  • Flow Rate: n/a
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 2-Way
  • Operation Type: n/a
  • Body Material: Cast Iron
  • Seal Material: NBR
Safety Warning

Item Information

The covers with pressure relief valve series C*F and covers with pressure relief valve and pilot system mounting series C*G are universally applicable and offer good preconditions for a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allows maximum flexibility for single and combined functions
• Pressure range from 75 to 350 bar - enables fine adjustment
• 3 different sizes from NG16 to NG32
• Short delivery time - no warehousing necessary
• Optionally with acorn nut with lead seal

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478