Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW | #D41VW003C4NJW


LOADING IMAGES
D41VW003C4NJW
Click to View CAD Model

Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW | #D41VW003C4NJW

Setting standards for pilot operated on-/off valves in terms of functional limits and pressure drop, Parker's series D31DW, D31NW, D*1VW are suitable for practically any industrial application. Optionally available as ex-proof version.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG16 / CETOP 07
  • Spool Code: 003
  • Spool Position: 3 positions, spring offset in position 0, operated in position a or b
  • Pilot Inlet / Drain Locations: Internal/internal
  • Input Voltage: 24 VDC
  • Solenoid Option: Standard solenoid without options
  • Additional Options: na
  • Maximum Flow Rate: 300 L/min
  • Seal Material: NBR
  • Bore Diameter: 20 mm
  • Operation Type: Pilot
  • Connection Type: Connector as per EN 175301-803
  • Mounting Type: Subplate
  • Actuation Type: Solenoid
  • Product Series: Directional Control Valve
  • Maximum Flow Rate: 300 L/min
  • Weight: 10.3 kg
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 3-Way
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker's robust and durable pilot operated directional control valves series D31DW, D31NW, D*1VW are almost universally applicable and ensure a reliable operation. A wide variety of spools and options allows to design an unlimited number of hydraulic circuits.

The pilot operated directional control valves are available in 4 sizes: D31DW (standard) and D31NW (high flow) in NG10/NFPA D05, D41VW in NG16/NFPA D07, D91VW (for port diameter up to 32 mm) in NG25/NFPA D08 and D111VW in NG32/NFPA D10.

All sizes are optionally available with position control or as explosion-proof version according to ATEX and IECEx.

Markets:
• Industrial

Features/Benefits:
• Proven robust design that represents our long-term experience in hydraulics
• Wide range of spools - suitable for almost all hydraulic circuits
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Short delivery time – no warehousing necessary
• Optionally with position control
• Optionally without manual override
• Optionally as explosion-proof version

Applications:
• Suitable for general hydraulic applications

Explosion-proof versions
The valves are not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are  certified  in  accordance with IECEx standard for equipment class 2 G. All explosion-proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Note:
The minimum pilot pressure must be ensured for all operating conditions of the directional valve. Additionally spools with a P to T connection in the deenergized  position  need  an  external  pressure  supply (external inlet) or an integral check valve.

Note: D81VW (for port diameter up to 26 mm) in NG25/NFPA D08 is not longer available from Parker, D81VW* with 1:1 replacement by series D91VW*.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478