Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | #PG-10720-050-2


LOADING IMAGES
PG-10720-050-2

Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | #PG-10720-050-2

Polyflow®-G pleated depth filter was developed for a variety of general process applications from fluid clarification to general pre-filtration. Its high dirt-loading, random-fiber polypropylene depth media provides consistent particle retention.


Technical Specifications

  • Micron Rating (µm): 5
  • Secondary Seal: N/A
  • Seal Material: S7442
  • End Cap Configuration: 226 O-Ring/Fin
  • Style: No Insert
  • Length (inch): 20
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Depth
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 70 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 3 Micron
Safety Warning

Item Information

Polyflow®-G depth filter media has been developed for a wide variety of general process applications from fluid clarification to general prefiltration. Its high dirt-loading, random-fiber polypropylene depth media provides consistent particle retention.
Polyflow-G filter media is thermally bonded from 100% virgin polypropylene to ensure clean filtrates and excellent chemical and thermal compatibility in the most demanding processing conditions.
Polyflow-G filter media leads in overall reduction of filtration costs when compared to spunbonded, stringwound, and nominally-rated pleated pre-filter cartridges. Its longer filtration life reduces downtime due to fewer change-outs.
Features/Benefits
• High flow rate and long service life reduce processing time
• Broad chemical compatibility allows use in most applications
• Thermally bonded construction minimizes extractables for cleaner filtrates

Applications
• Solvent filtration
• Liquid clarification filtration
• Recirculating liquid filtration
• General water filtration
• Reagent grade chemical filtration
• RO/DI prefiltration
• Waste water filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945