01707ECD - Rotary Position Sensor - RS | Parker NA

Rotary Position Sensor - RS | #01707ECD

Click to View CAD Model
01707ECD

Rotary Position Sensor - RS | #01707ECD

RS70 Non-contact Rotary Position Sensor


Technical Specifications

  • Electrical Output Range: 170°
  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Mounting Option: Hole Spacing 38 mm
  • Mounting Hole Diameter: 5.3 mm
  • Drive Axis Type: Hex Driver
  • Return Type: Spring CCW
  • Maximum Travel Angle: 180 °
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 24 mA max.
  • Output Current Rating: 1 mA
  • Number of Outputs: 2 redundant
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 3 %
  • Hysteresis: 1%, 1 %
  • Model Number: RS70
  • Sensor Type: Rotation
Safety Warning

Item Information

The RS70 is a dual output, non-contacting rotary position sensor that can be used to detect angular position in many mobile hydraulic applications. The sensor comes in two versions with different working angles.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514