Fireproof High Resistance Polyamide (PA) Tubing | #1100P10R01


LOADING IMAGES
1100P10R01

Fireproof High Resistance Polyamide (PA) Tubing | #1100P10R01

This fireproof tubing combines excellent resistance to pressure, temperature, flame, and guarantees non-toxic smoke resulting from burn-off. The tubing eliminates the need for a stripping tool, thus preventing the risk of tube damage prior to connection.


Technical Specifications

  • Tube O.D. (mm): 10
  • Tube I.D. (mm): 8
  • Color: BLACK
  • Specifications Met: NF F16101: I3 F2, DIN 5510-2: S4, SR2, ST2, ISO 4892, PED 97/23/EC, RoHS 2002/95/EC, 2011/65/EC, REACH 1907/2006/EC, UL 94 V-0 (Fire resistance), EN 45545-2: HL3, R22, R24, R25
  • Maximum Operating Pressure: 50 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 100 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 2.725 kg/package
  • Number of Tubes: 1
  • Application: Railway, Air Horns, Industrial Machinery, Pneumatic Doors, Step-Units, Centralised Lubrication, Welding
  • Media: Air (Compressed Air), Lubricants, Other Fluids (Please consult us.)
Safety Warning

Item Information

This single layer fireproof tubing not only combines excellent resistance to pressure, temperature and flame, but also guarantees non-toxic smoke resulting from burn-off.

This tubing eliminates the need for a stripping tool, thus preventing the risk of tube damage prior to connection.

Features/Benefits:

- Safety for On-Board Railway Equipment

• Designed for on-board equipment
• Excellent flame-resistance: self-extinguishing
• Very little smoke generation
• Non-toxic combustion gases
• UV-resistant
• Extremely resistant to high pressure and temperature

- Innovative Single-Layer Solution

• Developed for demanding industrial applications
• Excellent spark resistance
• Economical alternative to PA tubing with PVC sheath
• Combines technical advantages of rigid and semi-rigid PA tubing
• 5 colours available
• Flow direction marking
• Silicone-free

Markets:

• Rail
• Miscellaneous Manufacturing
• Machine Tools
• Primary Metal Refining and Processing

Applications:

• Suitable for Fire Hazard Zones
• Air Horns
• Pneumatic Doors
• Step-Units
• Centralised Lubrication
• Welding

Technologies:

• Fireproof Tubing
• Flame Resistant Tubing
• Polyamide Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, lubricants, Other fluids: please consult us
• Materials: Polyamide (63 shore D)
• Pressure: Vacuum to 50 bar
• Temperature: -40°C to +100°C

Regulations:

Railway
• Pr EN 45545-2: HL3, R22, R24, R25
• NF F16101: I3 F2
• DIN 5510-2: S4, SR2, ST2
• ISO 4892
Industrial
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• RG: 1907/2006/EC (REACH)
• UL94 V-0 (Fire resistance)

Product Types:

• Fireproof High Resistant Polyamide

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098