EB-53-0500 - PE Tubing | Parker NA

PE Tubing | #EB-53-0500

EB-53-0500

PE Tubing | #EB-53-0500

Polyethylene Tubing - E/EB Series Tubing is instrument grade tubing, made from 100% virgin Linear Low Density Polyethylene (LLDPE). Ideal for water, food, beverages and food grade applications.


Technical Specifications

  • Nominal Outside Diameter: 5/16 inch
  • Product Type: Fractional, UV Resistant
  • Standard Pack Qty (ft): 500
  • Color: Black
  • Product Type: UV Resistant, Fractional
  • Specifications Met: ASTM D1693, ASTM D1248
  • Application: Chemicals, Pneumatics, Fluid Transfer
  • Tube Inside Diameter: 0.187 inch, 4.8 mm
  • Tube Outside Diameter: 7.9 mm, 5/16 inch
  • Maximum Operating Pressure: 10 psi, 0.100 MPa, 10 bar
  • Minimum Burst Pressure: 580 psi, 40 bar
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: -80 °F, -62 °C
  • Minimum Bend Radius: 1.13 inch, 28.7 mm
  • Compatible Fitting: Dubl-Barb®, Prestomatic, SAE Cartridges, Flow Controls, Prestolok®, Liquifit, TrueSeal™, Compression, Compress-Align®, Poly-Tite, Fast & Tite®, Hi-Duty
  • Media: Air, Water (Potable Water), Water
  • Color: Black
  • Weight: 0.020 lb/ft, 0.030 kg/m
  • Cover Color: n/a
  • Tube Material: Polyethylene (PE)
  • Length per Package: 152 m, 500 ft
  • Cover Material: n/a
  • Size: 5/16 inch
Safety Warning

Item Information

PE tubing is produced from a high molecular weight resin to provide increased dimensional stability, uniformity and long-term strength. Parker PE tubing meets the FDA and NSF-51 requirements for food contact applications and NSF-61 for potable water.

The tubing may be used in general-purpose instrument applications as well as all food handling applications except holding food during cooking. The black tubing, EB series, contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high, ultraviolet light sources.
Standard black is not approved for food handling applications, but NSF-listed and FDA-compliant black can be ordered on special request. A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.

Markets
• Water Market
• Food & Beverage
• Fluid Handling
• Industrial Pneumatics
• Chemical transfer

Features
• Made from 100% virgin resin material for long term strength
• ASTM D-1693 (10% IGEPAL) For excellent stress crack resistance maximizes the service life
• UV stabilized to reduce fading, cracking and loss of strength from sunlight
• Meets FDA, NSF-51 requirements for food contact applications and NSF-61 for potable water

Applications:
• Potable water
• Beverage dispensers
• Chemical transfer
• Low pressure pneumatics

Certifications/Compliance:
• FDA compliant for food contact
• ASTM D-1693 (10% IGEPAL) for stress crack resistance
• ASTM D-1248, Type I, Class A, Category 4, Grade E5
• NSF – 51
• NSF – 61

Notes:
• Qualified with fittings from Parker Fluid System Connectors Division (See PFD Catalog CAT. 4660 or FSC Catalog CAT3501E USA for specific fittings)
• Black (EB) tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light source
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure
• Wall thickness is for reference only

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563