ULC-324FF34F-000 - Ultra Low Carryover Valve | Parker NA

Ultra Low Carryover Valve | #ULC-324FF34F-000

Click to View CAD Model
ULC-324FF34F-000

Ultra Low Carryover Valve | #ULC-324FF34F-000

Parker's Ultra Low Carryover Valve features best-in-class carryover performance and the ability to reduce fluidic circuit complexity.


Technical Specifications

  • Mounting Option: 1/4 - 28
  • Fluid Port Connection: 1/4 - 28
  • Seal Material: FFKM
  • Valve Configuration: Two Channel (3 Port)
  • Input Voltage: 24V
  • Valve Type: 3 Port 4 Mode
  • Orifice Size: 0.03" (0.76 mm)
  • Electrical Connection: 4.5" (114 mm) leads with Molex connector
  • Weight: 1.19 oz (33.7 g)
  • Length: 1.47" (37.3 mm)
  • Width: 1.19" (30.3 mm)
  • Height: 0.65" (16.4 mm)
  • Coil Power Consumption: 3.0 Watts per coil
  • Body Material: PEEK
  • Cycles per Lifetime: 10 Million Cycles
  • Internal Leak Rate: 0.15 sccm of Air
  • Industry: Clinical Diagnostics, Analytical Chemistry
  • Response Time: < 10 msec
  • Pressure Rating: 45 psig (3.1 bar)
  • Flow Rate: Up to 320 mL/min
  • Flow Coefficient: 0.011
  • Application: Sampling, Reagent Addition, Flow Control, Proportioning
Safety Warning

Item Information

The Ultra Low Carryover Valve features both unrivaled low carryover and the ability to reduce fluidic circuit complexity by replacing multiple valves with a single valve. The valve uses a patent pending approach to increase throughput and decrease liquid waste by reducing wash times. Additionally, the Ultra Low Carryover Valve offers superior performance as a gradient proportioning valve for HPLC, HbA1c and other life science applications.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection

Features/Benefits:
• Improve throughput
• Decrease fluid circuit volume
• Reduce Waste
• Longer Life

Applications:
• Sampling
• Reagent Addition
• Flow Control
• Proportioning

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821