Pilot Operated Pressure Relief Valves - Series R / RS*E | #R63E35A1SN


LOADING IMAGES
R63E35A1SN

Pilot Operated Pressure Relief Valves - Series R / RS*E | #R63E35A1SN

The pilot operated pressure relief valves series R and RS*E are particularly suitable for the protection of the pump. These valves in slip-in cartridge design are offered as complete units and available in numerous variations.


Technical Specifications

  • Port Connection: NG63
  • Pressure Control Range: 350 bar
  • Pressure Adjustment Control Type: Acorn nut with lead seal
  • Seal Material: NBR
  • Switching Option: N/A
  • Input Voltage: N/A
  • Additional Options: N/A
  • Spool Type: N/A
  • Product Series: Pressure valve
  • Operation Type: Pilot
  • Actuation Type: Manually
  • Mounting Type: Slip-in cartridge
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Body Material: Steel
  • Configuration: N/A
  • Function: N/A
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: Up to 350 bar
  • Maximum Flow Rate: 4000 L/min
  • Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil
  • Weight: 22.8 kg
Safety Warning

Item Information

Parker's pilot operated pressure relief valves series R and RS*E in slip-in cartridge design are particularly suitable for the protection of the pump and feature an excellent pressure behaviour for improved process accuracy. They are offered as complete units in numerous variations.

Series R consist of a manual adjustment pilot stage and a cartridge main stage. The pressure relief valve series RS consists of a manual adjusted pilot stage with a directional valve for an electrically controlled vent function and a cartridge main part.

The R/RS*E model codes embrace the pilot valves, covers and cartridges that are also offered as separate items.

Markets:
• Industrial

Features/Benefits:
• Cavity and mounting pattern according to ISO 7368 - for quick, easy integration
• Wide range of options – suitable for almost every application
• Excellent pressure behaviour - prevents higher pressure variation
• High nominal flow rates up to 4000 l/min - optimum efficiency in relation to valve size
• 6 pressure stages - enables fine adjustment
• 6 sizes, NG16 to NG63 - makes selection easy
• Short delivery time - no warehousing necessary
• 2 switching types (series RS*E)
• 2 adjustment modes:
    - hand knob
    - Acorn nut with lead seal
• Remote control via port X

Applications:
• Suitable for general hydraulic applications
• General presses
• Injection molding

Note:
Port X is only usable for remote vent function.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478