Connect Under Pressure Stainless Quick Couplings - 1141 Series | #1141-63


LOADING IMAGES
1141-63
Click to View CAD Model

Connect Under Pressure Stainless Quick Couplings - 1141 Series | #1141-63

1141 Series high pressure, 303 stainless steel nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Material: Stainless Steel, Stainless Steel 303
  • Application: High Pressure Hydraulics
  • Maximum Operating Pressure: 10000 psi
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 180 °F
  • Valve Type: Poppet
  • Minimum Operating Temperature: -30 °F
  • Body Size: 1/4 inch
  • Maximum Flow Rate: 3 gal/min
  • Hex Size: 0.88
  • Connection Type: Female NPTF
  • Seal Material: Polyurethane
  • Connection Thread Size: 1/4"-18 inch
Safety Warning

Item Information

1141 Series Couplers (hydraulic) 10,000 psi, connect with 1141 Series Nipples.
Parker's 1141 Series have stainless steel bodies and brass sleeves. They are high pressure, thread to connect quick couplings with polyethylene seals that resist extrusion and abrasion.  Couplers and nipples are available in 1/4" size and have dust caps and plugs included.

Technical Characteristics:
• Size: 1/4”
• Material: 303 Stainless Steel
• Port Ends: Female NPTF
• Seal Material: Polyurethane

Markets:
• Oil and Gas

Features/Benefits:
• Rated pressure up to 10,000 psi and 17,000 psi intermittent pressure
• Small diameter mating seal keeps separation forces to a minimum, allowing easier threaded connection and disconnection at pressures up to 5000 psi
• Polyurethane seals resist extrusion and abrasion
• Threaded connection guards against accidental disconnection
• When fully coupled, sleeve covers the mating thread to visually confirm a complete connection
• Attached protective caps are included

Applications:  
• Off shore oil equipment
• Pilot lines
• Test port access
• Hydraulic lines in corrosive environments

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539